(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
- A metal guard to prevent foreign objects such as fingers from contacting the blades of a DC fan during operation.
Part Number |
---|
109-1050 |
109-1051 |
109-1052 |
109-1065 |
109-149 |
109-149E |
109-719 |
109-719H |
109-722 |
109-723 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Compatible Frame Size (mm) | Mounting Point | Surface Treatment |
---|---|---|---|---|---|---|---|---|
114,940 VND | 1 Piece(s) | 4 Day(s) or more | - | □36 | For both discharge / suction side | Nickel chrome plating (silver) | ||
163,311 VND | 1 Piece(s) | 11 Day(s) or more | 10 | □150 | For both discharge / suction side | Nickel chrome plating (silver) | ||
149,181 VND | 1 Piece(s) | 4 Day(s) or more | - | □150 | Discharge side | Nickel chrome plating (silver) | ||
109,150 VND | 1 Piece(s) | 4 Day(s) or more | 10 | □38 | For both discharge / suction side | Nickel chrome plating (silver) | ||
99,331 VND | 1 Piece(s) | 4 Day(s) or more | - | □52 | Discharge side | Nickel chrome plating (silver) | ||
123,236 VND | 1 Piece(s) | 6 Day(s) or more | - | □52 | For both discharge / suction side | Nickel chrome plating (silver) | ||
148,631 VND | 1 Piece(s) | 4 Day(s) or more | - | □140 | For both discharge / suction side | Nickel chrome plating (silver) | ||
260,188 VND | 1 Piece(s) | 4 Day(s) or more | - | □140 | For both discharge / suction side | Cathodic electrodeposition coating (black) | ||
135,583 VND | 1 Piece(s) | 4 Day(s) or more | - | □127 | For both discharge / suction side | Nickel chrome plating (silver) | ||
129,798 VND | 1 Piece(s) | 11 Day(s) or more | 10 | □127 | Discharge side | Nickel chrome plating (silver) |
Loading...Tải…
Type | Finger Guard |