(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Terminal Block Insulation Barrier【2 Pieces Per Package】

Terminal Block Insulation Barrier
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      154,225VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insulation barrier for large capacity terminal block (TQB400D).
[Features]
・ Convenient to prevent short circuit between crimp terminals (between poles) during wiring
[Applications]
・ Ideal for insulation between terminals of TQB400D

Part Number
TXH60
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

154,225 VND

1 Pack(s)

2 Pieces Per Package

2 Pieces Per Package

6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Conforming product TX600 Number with packs(Piece) 2

Please check the type/dimensions/specifications of the part TXH60 in the Terminal Block Insulation Barrier series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TXH60 trong chuỗi Terminal Block Insulation Barrier.