(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Multi-rail Type Stud Terminal Block, End Plate

Multi-rail Type Stud Terminal Block, End Plate
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      49,435VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An end plate for multi-rail type stud terminal blocks.

[Features]
· Use at the end point of assembled terminal units.
· If two plates are used with one at both ends, it can also be used as a seal stopper.
· A single plate can also be used on one side by folding the seal retainer protruding parts with a pair of round nose pliers or similar.

 
Part Number
TXWA20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

49,435 VND

3 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Color Black Conforming product TXW200 / TXW200D Thickness (1 set)(mm) 8

Please check the type/dimensions/specifications of the part TXWA20 in the Multi-rail Type Stud Terminal Block, End Plate series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TXWA20 trong chuỗi Multi-rail Type Stud Terminal Block, End Plate.