(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Floatless Relay (Accessory)

Floatless Relay (Accessory)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      50,491VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Accessory for highly reliable electrode type surface relay that electronically detects and manages surface changes.

[Features]
· The electrode holder comes in screw mounted and flange mounted types.
· The electrode holder for the screw mounted 2 inch pipes can be easily removed.
· Also, if you attach the electrode retention bracket HSHS, you can also use it as a flange shape

Part Number
PN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

50,491 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Connecting nut set Specifications Connecting nut: 1, lock nuts: 2, washers: 2

Please check the type/dimensions/specifications of the part PN in the Floatless Relay (Accessory) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PN trong chuỗi Floatless Relay (Accessory).