(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Digital I/O (Part Number)

Digital I/O

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Digital I/O
  • Digital I/O
  • Digital I/O
  • Digital I/O
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,867,405VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Method for requesting corrections and analysis: check product information.

Product Description

[Features]
· An interface board (card) for extending the function of inputting or outputting a digital signal to a computer.
· Reads the status (ON/OFF) of relays, operation switches, measuring devices, etc., while controlling (ON/OFF) lamps, 7-segment displays and relays, etc.
· Can also be used as an interface for digital communication with microcomputers and various controllers, such as PLCs.

Part Number
DIO-0808LY-USB
DIO-0808TY-USB
DIO-6464L-PE-R6
DO-16TY-USB
PO-32L(PCI)H-R6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBus PCI bracket External dimensions (L)
(mm)
External dimensions (H)
(mm)
Function Digital input
(Point)
Digital output
(Point)
Operating voltage (input) Operating voltage (output) Safety standards

8,352,683 VND

1 Piece(s) 4 Day(s) or more [Other] USB-2464Input/Output8812 to 24 VDC12 to 24 VDC-

6,883,891 VND

1 Piece(s) 4 Day(s) or more [Other] USB-2464Input/Output885VDC-TTL5VDC-TTL-

17,982,623 VND

1 Piece(s) 6 Day(s) or more PCI ExpressStandard169.33110.18Input/Output646412 to 24 VDC12 to 24 VDC-

6,867,405 VND

1 Piece(s) 6 Day(s) or more [Other] USB-2464Output-16-5VDC-TTL-

8,155,112 VND

1 Piece(s) 6 Day(s) or more PCIStandard-105.68Output-32-12 to 24 VDCCE

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Function Digital Input/Output