(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Creform Placon II KKC Series

Creform Placon II KKC Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,239,675VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Placon that is easy to disassemble and assemble and has excellent reuse and recyclability.

 
Part Number
KKC1-2400H16
KKC1-3000H16
KKC2-2400H16EBL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength
(mm)
Conductive Application

5,239,675 VND

1 Piece(s) 10 Day(s) or more 2400No

6,535,733 VND

1 Piece(s) 10 Day(s) or more 3000No

5,432,089 VND

1 Piece(s) 10 Day(s) or more 2400Yes

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wheel outside diameter(mm) ø15 Wheel pitch(mm) 16 Frame Material High corrosion resistant galvanized steel plate