(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Suction Cup Complete (Part Number)

Suction Cup Complete
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      289,771VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

An extensive, modular range of suction cups with connection attachments, in different shapes, materials and sizes, plus a wide selection of suction cup holders, angle and height compensators and vacuum filters within the modular suction gripper system, provide users with a huge range of possible combinations for a wide variety of applications.

Suction Cup Complete

Suction cups with con. attachments ESS

Suction Cup Complete

Features

Suction Cup Complete

Specifications

Suction cup diameter [mm]102030405080
Vacuum portM4M6M10
Nominal size [mm]236
Suction cup shapeRound, bellows with 1.5 convolutions
Type of mountingVia vacuum port
Connection positionOn top
Mounting positionAny
Height compensation H1 [mm]4689.51110

Technical data

Suction cup 
diameter [mm]
Classification of 
suction cup holders
Holding force at nominal 
operating pressure -0.7 bar [N]
Suction cup 
volume [cm3]
Min. workpiece 
radius [mm]
Weight
ESS
[g]
ESV
[g]
10Size 34.70.38201.8-
20Size 412.91.60406.71.9
3026.24.07809.93.6
4052.38.879018.79.8
5072.614.2315024.713.9
80Size 5213.663.9043013939

VAS-...-SI-B/PUR-B

Suction Cup Complete

Features

Suction Cup Complete

Specifications

Suction cup diameter [mm]8101530405575100125
Vacuum connectionM5M5G 1/8G 1/8G 1/4G 1/4G 1/4G 1/4G 3/8
Connection positionOn top
Nominal size [mm]223344447
DesignRound, flat
Type of mountingVia vacuum connection
Mounting positionAny
Nominal operating pressure [bar]-0.7
Holding force at nominal 
operating pressure -0.7 bar [N]
SI: 2.6
PUR: 2.8
SI: 3.7
PUR: 4
8.5SI: 31
PUR: 34
SI: 58
PUR: 60
110SI: 245
PUR: 250
SI: 464
PUR: 450
SI: 700
PUR: 570
Suction cup volume [cm3]0.0950.120.3281.293.478.0118.333.579.1
Height compensation [mm]0.91.11.21.933.53.53.56
Operating pressure [bar]-0.95 to 0
Operating mediumAtmospheric air based on ISO 85731:2010 [7:-:-]
Ambient temperature [℃]-40 to +200-20 to +60
Corrosion resistance class CRC2

VASB-...-NBR

Suction Cup Complete

Features

Suction Cup Complete

Specifications

Suction cup diameter [mm]81530405575100125
Vacuum connectionM5G 1/8G 1/8G 1/4G 1/4G 1/4G 1/4G 3/8
Connection positionOn top
Nominal size [mm]23344447
DesignRound, bellows, 1.5 convolutions
Type of mountingVia vacuum connection
Mounting positionAny
Nominal operating pressure [bar]-0.7
Holding force at nominal 
operating pressure -0.7 bar [N]
1.67.93456106197397606
Effective suction cup diameter [mm]5.5122532446085105
Suction cup volume [cm3]0.1630.836.1811.1130.465.5128307
Height compensation [mm]3.35.613.913.72015.515.525
Operating pressure [bar]-0.95 to 0
Operating mediumAtmospheric air based on ISO 85731:2010 [7:-:-]
Ambient temperature [℃]-20 to +80
Corrosion resistance class CRC2

VASB-...-SI-B/PUR-B

Suction Cup Complete

Features

Suction Cup Complete

Specifications

Suction cup diameter [mm]81530405575100125
Vacuum connectionM5G 1/8G 1/8G 1/4G 1/4G 1/4G 1/4G 3/8
Connection positionOn top
Nominal size [mm]23344447
DesignRound, bellows, 1.5 convolutions
Type of mountingVia vacuum connection
Mounting positionAny
Nominal operating pressure [bar]-0.7
Holding force at nominal 
operating pressure -0.7 bar [N]
SI: 2.6
PUR: 2.8
8.5SI: 25
PUR: 34
SI: 58
PUR: 60
110SI: 228
PUR: 250
SI: 395
PUR: 450
SI: 610
PUR: 570
Suction cup volume [cm3]0.1630.836.1811.1130.465.5128307
Height compensation [mm]3.35.613.913.72015.515.525
Operating pressure [bar]-0.95 to 0
Operating mediumAtmospheric air based on ISO 85731:2010 [7:-:-]
Ambient temperature [℃]-40 to +200-20 to +60
Corrosion resistance class CRC2
Food-safeSee supplementary material information-
Part Number
VASB-30-1/8-PUR-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSOperating Temperature Range
(°C)
Suction cup shape Holding force at nominal operating pressure Vacuum connection Shore hardness Material of screwed trunnion Suction cup material Suction cup height compensation Suction cup diameter Suction cup volume Color Nominal width Mounting type Operating pressure

434,255 VND

1 Piece(s) 15 Day(s) 10-20~60Round bellows, 1.5 convolutions34 NG1/860 +/- 5BrassPUR13.9 mm30 mm6.18 cm³Blue3 mmVia vacuum connection-0.95 to 0 bar

Loading...Tải…

  1. 1
 

Please check the type/dimensions/specifications of the part VASB-30-1/8-PUR-B in the Suction Cup Complete series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VASB-30-1/8-PUR-B trong chuỗi Suction Cup Complete.

Products like this...

Part Number
VAS-55-1/4-PUR-B
VASB-15-1/8-PUR-B
VASB-30-1/8-NBR
VASB-30-1/8-SI-B
VASB-40-1/4-NBR
VASB-40-1/4-PUR-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOperating Temperature Range
(°C)
Suction cup shape Holding force at nominal operating pressure Vacuum connection Shore hardness Material of screwed trunnion Suction cup material Suction cup height compensation Suction cup diameter Suction cup volume Color Nominal width Mounting type Operating pressure

364,614 VND

1 Piece(s) 15 Day(s) 10-20~60Round, flat110 NG1/460 +/- 5Die-cast zincPUR3.5 mm55 mm8.01 cm³Blue4 mmVia vacuum connection-0.95 to 0 bar

300,576 VND

1 Piece(s) 15 Day(s) 10-20~60Round bellows, 1.5 convolutions8.5 NG1/860 +/- 5BrassPUR5.6 mm15 mm0.83 cm³Blue3 mmVia vacuum connection-0.95 to 0 bar

543,920 VND

1 Piece(s) 15 Day(s) 10-20~80Round bellows, 1.5 convolutions34 NG1/860 +/- 5BrassNBR-30 mm-Black3 mm--

518,305 VND

1 Piece(s) 15 Day(s) 10-40~200Round bellows, 1.5 convolutions25 NG1/860 +/- 5Wrought aluminum alloyVMQ (silicone)13.9 mm30 mm6.18 cm³Transparent3 mmVia vacuum connection-0.95 to 0 bar

672,395 VND

1 Piece(s) 15 Day(s) 10-20~80Round bellows, 1.5 convolutions56 NG1/460 +/- 5Die-cast zincNBR-40 mm-Black4 mm--

535,915 VND

1 Piece(s) 15 Day(s) 10-20~60Round bellows, 1.5 convolutions60 NG1/460 +/- 5Die-cast zincPUR13.7 mm40 mm11.11 cm³Blue4 mmVia vacuum connection-0.95 to 0 bar