(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Splitter, FRM Series

Splitter, FRM Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,446,200VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Branching module FRM
[Features]
·Outlet at top and bottom
·Optionally with integrated non-return function and pressure switch
[Application]
·Can be used as an intermediate distributor for varying air qualities
[Materials]
·Die-cast aluminium

Splitter, FRM Series

Splitter, FRM Series

Dimension

Product codeB6B7L3
FRM-Y-D-MIDI27.569.592.3
Part Number
FRM-D-MAXI
FRM-D-MIDI
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSHousing material Pneumatic connection 3

1,446,200 VND

1 Piece(s) 10 Day(s) 10Die-cast zincG3/4

1,836,191 VND

1 Piece(s) 15 Day(s) 10Die-cast aluminumG1/2

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Min. Operating pressure(bar) 0 Max. Operating pressure(bar) 16 Min. Ambient temperature(°C) -10
Max. Ambient temperature(°C) 60 Pneumatic connection 4 G1/4