(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Integrated Drive, EMCA Series (Part Number)

Integrated Drive, EMCA Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      32,421,282VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Specifications]
• Brushless DC motor (EC motor) for positioning tasks with integrated power and control electronics. This prevents the need for long motor cables, improves the electromagnetic compatibility and reduces the installation time and space requirements
• 64 freely programmable position sets (target variable: position, speed or torque)
• Optional: integrated holding brake including holding brake control
• Safety function: "safe torque off" (STO)
• Selectable degree of protection:
– Standard: IP54 housing and connection technology
– Optional: IP65 housing and connection technology for increased requirements
• Absolute position sensing via:
– Standard: single-turn absolute encoder
– Optional: multi-turn absolute displacement encoder with integrated buffer, for saving the position values of movements for up to 7 days
(without external power supply). The time can be extended using an external battery box

Integrated Drive

Integrated Drive

Features

Integrated Drive

Available bus protocols

Specifications

Controller operating modePWM-MOSFET power output stage
Cascade controller with
P position controller
PI speed controller
PI current regulator
Parameterisation interfaceEthernet
Ethernet, supported protocolsTCP/IP
Max. transmission rate [Mbps]100
Rotor position sensorAbsolute encoder, single-turn
Absolute encoder, multi-turn displacement encoder
Rotor position sensor measuring principleMagnetic
Resolution
Single-turn12 bit (4096 increments per revolution)
Multi-turn displacement encoder12 bit (4096 increments per revolution) and 
4,294,967,729 (±2,147,483,648) revolutions; 32 bit
Operating time of multi-turn displacement encoderWithout external battery: 5 days (typically)
With external battery: 6 months
IndicatorsLED
Type of mountingMounting flange with through-hole
Mounting positionAny

Technical Data

Electrical data
SizeSM
Nominal voltage[V DC]24 ±20%
Nominal current[A]6.97.2
Peak current[A]10.210.3
Nominal motor power[W]120150
Peak motor power[W]158200
Max. current, digital outputs[mA]100
Switching logic, input/outputPNP
Motor
SizeSM
Nominal rotary speed[rpm]31003150
Max. rotational speed[rpm]35003300
Nominal torque[Nm]0.370.45
Peak torque[Nm]0.850.91
Mass moment of inertia of rotor[kg cm2]0.1750.301
Permissible shaft load
Axial [N]60
Radial [N]100
Part Number
EMCA-EC-67-S-1TE-EP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

32,421,282 VND

1 Piece(s) 41 Day(s) 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Min. Ambient temperature(°C) 0 Max. Ambient temperature(°C) 50 Min. Storage temperature(°C) -25
Max. Storage temperature(°C) 70 Max. Rotational speed(1/min) 3500 Degree of protection IP54
Manufacturer part # 8061201 Weight(g) 1900

Please check the type/dimensions/specifications of the part EMCA-EC-67-S-1TE-EP in the Integrated Drive, EMCA Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EMCA-EC-67-S-1TE-EP trong chuỗi Integrated Drive, EMCA Series.