(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Piston Diameter | 6 | 10 | 16 | 20 | 25 | |
---|---|---|---|---|---|---|
Pneumatic connection | M5 | G1/8 | ||||
Design | Kinematic yoke system | |||||
Guide | Parallel piston rods, ball bearing guide | |||||
Cushioning | Cushioning P | Non-adjustable at either end | ||||
Shock absorber | - | Self-adjusting at both ends | ||||
Position sensing | For proximity sensing | |||||
Type of mounting | Via through-holes | |||||
Via female thread | ||||||
Mounting position | Any | |||||
Adjustable end- position range [mm] | Per end stop [mm] | 7 | 4 | 12 | ||
Per shock absorber | - | 4 | 5 | 12 | ||
Cushioning length with shock absorbers [mm] | - | 5 | 8 | 12 | ||
Max. advancing speed [m/s] | 1 | 0.8 | ||||
Max. retracting speed [m/s] | 1 | 0.8 | ||||
Repetition accuracy [mm] | Stop PF | 0.02 | ||||
Shock absorber | - | 0.02 |
Part Number |
---|
SLT-6-30-P-A |
SLT-10-20-P-A |
SLT-10-50-P-A |
SLT-16-30-A-CC-B |
SLT-16-40-P-A |
SLT-16-80-A-CC-B |
SLT-20-20-P-A |
SLT-20-30-A-CC-B |
SLT-20-80-A-CC-B |
SLT-20-100-A-CC-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Stroke (mm) | Piston diameter (mm) |
---|---|---|---|---|---|---|---|
24,187,100 VND | 1 Piece(s) | 11 Day(s) | 10 | 30 | 6 | ||
22,515,900 VND | 1 Piece(s) | 11 Day(s) | 10 | 20 | 10 | ||
28,945,900 VND | 1 Piece(s) | 11 Day(s) | 10 | 50 | 10 | ||
31,891,500 VND | 1 Piece(s) | 11 Day(s) | 10 | 30 | 16 | ||
28,161,700 VND | 1 Piece(s) | 11 Day(s) | 10 | 40 | 16 | ||
42,607,700 VND | 1 Piece(s) | 11 Day(s) | 10 | 80 | 16 | ||
26,402,100 VND | 1 Piece(s) | 11 Day(s) | 10 | 20 | 20 | ||
34,747,700 VND | 1 Piece(s) | 11 Day(s) | 10 | 30 | 20 | ||
46,543,800 VND | 1 Piece(s) | 11 Day(s) | 10 | 80 | 20 | ||
51,262,400 VND | 1 Piece(s) | 11 Day(s) | 10 | 100 | 20 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy