(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stepper Motor, UPKW Series (Part Number)

Stepper Motor, UPKW Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,561,366VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Stepping Motor, UPKW Series from ORIENTAL MOTOR.
- Compact Drivers, The UPK•W series drivers are only 5.31 inch (135mm) high and therefore, keep the installation area small. They also come with a built-in mounting bracket for easy installation.
- The UPK•W series does more than provide higher torque. It is also designed so that the motor produces less vibration, and a new driver has been developed to include a vibration control circuit to dramatically reduce vibration in the mid-speed range (1-5kHz).

 
Part Number
PK543BW-T20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSquare Flange Size A
(mm)
Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Reduction Ratio Cable Length
(m)
Shaft Shape Gearhead type

7,193,910 VND

1 Piece(s) 19 Day(s) 420.036-Presence0.25-N/A203Double shaftTH

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Details Motor Unit Power Supply Five-phase Voltage Specifications DC Specifications
Control Method Open loop Drive Method Unipolar

Please check the type/dimensions/specifications of the part PK543BW-T20 in the Stepper Motor, UPKW Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PK543BW-T20 trong chuỗi Stepper Motor, UPKW Series.

Products like this...

Part Number
PK543AW-T30
PK543AW-T7.2
PK543AWM
PK543BW-T3.6
PK543BW-T30
PK543BW-T7.2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngSquare Flange Size A
(mm)
Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Reducer Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Electromagnetic Brake Reduction Ratio Cable Length
(m)
Shaft Shape Gearhead type

7,110,241 VND

1 Piece(s) 19 Day(s) 420.024-Presence0.25-N/A303Single shaftTH

6,410,055 VND

1 Piece(s) 19 Day(s) 420.1-Presence0.42-N/A7.23Single shaftTH

7,801,688 VND

1 Piece(s) 19 Day(s) 420.720.061No-0.1 or LessAvailable-3Single shaftStandard

6,735,733 VND

1 Piece(s) 19 Day(s) 420.2-Presence0.75-N/A3.63Double shaftTH

7,193,910 VND

1 Piece(s) 19 Day(s) 420.024-Presence0.25-N/A303Double shaftTH

6,735,733 VND

1 Piece(s) 19 Day(s) 420.1-Presence0.42-N/A7.23Double shaftTH