(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
The EZS Series is a compact, high stiffness, simple dust-proof electric slider.
Equipped with AlphaStep AZ Series and AR Series in the motor part. High response, low vibration, and movement without hunting, which are unique to stepper motors, are realized with an electric slider.
[Features]
・ High stiffness and low profile guide
・ Space saving by the folded motor
・ Simple dust-proof structure prevents foreign object from entering and suppresses dust generation
・ Cleanroom compatible
*1 モーターケーブルの引き出し方向は、90°ごとの4方向に変更が可能です。
*2 押し当て原点復帰時は、テーブルがメカ限界位置まで移動します。
*3 オプション(別売)のセンサセット使用時は、原点位置が異なります。
*4 [ ]は電磁ブレーキ付の値です。
※ 上記以外の型番についての情報はデジタルカタログをご参照ください。
電動スライダ部仕様
リードmm | 12 | 6 | ||||
---|---|---|---|---|---|---|
電磁ブレーキ(無励磁作動型) | 付 | なし | 付 | なし | ||
駆動方式 | ボートねじ | |||||
繰り返し位置決め精度mm | ±0.02 | |||||
最小移動量mm | 0.01 | |||||
走り平行度mm | 0.03 | |||||
許容モーメント | 動的許容モーメント | N・m | MP:4.2 MY:4.2 MR:10.5 | |||
静的許容モーメント | MP:26.4 MY:26.4 MR:52.0 | |||||
可搬質量 | 水平 | kg | ~7.5 | ~15 | ||
垂直 | ~3.5 | - | ~7 | - | ||
推力N | ~43 | ~86 | ||||
押し当て力N | 100 | 200 | ||||
保持カN | 70 | 140[125] | ||||
ストローク別最高速度 | 50~500mm | mm/s | 800 | 400 | ||
550mm | 650 | 320 | ||||
600mm | 550 | 270 | ||||
650mm | 460 | 220 | ||||
700mm | 400 | 200 |
※ 上記以外の型番についての情報はデジタルカタログをご参照ください。
※ 上記以外の型番についての情報はデジタルカタログをご参照ください。
Part Number |
---|
EZSM3LE025AZAK |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Input Power Supply | Max. Thrust Force Range (N) | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Table Width W1 (mm) | Electromagnetic Brake | Max. Thrust Force (N) | Motor Mounting Direction | Slider size (mm) | On-Board Motor | Motor Part Shape | Suction Fitting Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21,167,910 VND | 1 Piece(s) | 19 Day(s) | 250 | 10.1~20.0 | 15 | - | - | DC24V/DC48V | 0~100 | 72 | 300 | 54 | No | 86 | Left reversed motor | Width 54 × Height 50 | AZ Series | Single axis shaft | - |
Loading...Tải…
Type | Slider | Drive Method | Rolled Ball Screw | Main Body, Peripheral Components | Caster |
---|---|---|---|---|---|
Guide | Presence | Position Detection | Absolute | I/O Module | No |
Operating Environment | Standard | Cable | No | Noise Filter | No |
Driver Type | Pulse Train Input Type | Product Type | Individual actuator |
Please check the type/dimensions/specifications of the part EZSM3LE025AZAK in the Electric Slider, EZS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EZSM3LE025AZAK trong chuỗi Electric Slider, EZS Series.
Part Number |
---|
EZSM3CLD055ARAC |
EZSM3CRD010AZAC |
EZSM3CRD040AZAK |
EZSM3RD005AZMK |
EZSM3RD010ARAK |
EZSM3RD010AZAC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Input Power Supply | Max. Thrust Force Range (N) | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Table Width W1 (mm) | Electromagnetic Brake | Max. Thrust Force (N) | Motor Mounting Direction | Slider size (mm) | On-Board Motor | Motor Part Shape | Suction Fitting Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22,737,515 VND | 1 Piece(s) | 29 Day(s) | 550 | 5.1~10.0 | 7.5 | - | - | AC Single-Phase 200-230V | 0~100 | 72 | 650 | 54 | No | 43 | Straight | Width 54 × Height 50 | AR Series | Single axis shaft | Suction fitting left direction | ||
21,762,128 VND | 1 Piece(s) | 19 Day(s) | 100 | 5.1~10.0 | 7.5 | - | - | AC Single-Phase 200-230V | 0~100 | 72 | 800 | 54 | No | 43 | Straight | Width 54 × Height 50 | AZ Series | Single axis shaft | Suction fitting right direction | ||
25,420,561 VND | 1 Piece(s) | 19 Day(s) | 400 | 5.1~10.0 | 7.5 | - | - | DC24V/DC48V | 0~100 | 72 | 600 | 54 | No | 43 | Straight | Width 54 × Height 50 | AZ Series | Single axis shaft | Suction fitting right direction | ||
23,071,111 VND | 1 Piece(s) | 19 Day(s) | 50 | 5.1~10.0 | 7.5 | 2.1~5.0 | 3.5 | DC24V/DC48V | 0~100 | 72 | 600 | 54 | Presence | 43 | Right reversed motor | Width 54 × Height 50 | AZ Series | With electromagnetic brake | - | ||
13,921,365 VND | 1 Piece(s) | 29 Day(s) | 100 | 5.1~10.0 | 7.5 | - | - | DC24V/DC48V | 0~100 | 72 | 600 | 54 | No | 43 | Right reversed motor | Width 54 × Height 50 | AR Series | Single axis shaft | - | ||
19,691,876 VND | 1 Piece(s) | 19 Day(s) | 100 | 5.1~10.0 | 7.5 | - | - | AC Single-Phase 200-230V | 0~100 | 72 | 800 | 54 | No | 43 | Right reversed motor | Width 54 × Height 50 | AZ Series | Single axis shaft | - |