(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Electric Slider, EZS Series (Part Number)

Electric Slider, EZS Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      13,904,935VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The EZS Series is a compact, high stiffness, simple dust-proof electric slider.
Equipped with AlphaStep AZ Series and AR Series in the motor part. High response, low vibration, and movement without hunting, which are unique to stepper motors, are realized with an electric slider.
[Features]
・ High stiffness and low profile guide
・ Space saving by the folded motor
・ Simple dust-proof structure prevents foreign object from entering and suppresses dust generation
・ Cleanroom compatible

外形図

電動スライダ部/EZS3 ストレートタイプ /クリーンルーム対応

電動スライダ EZSシリーズ 電動スライダ部/EZS3 ストレートタイプ /クリーンルーム対応外形図

*1 モーターケーブルの引き出し方向は、90°ごとの4方向に変更が可能です。
*2 押し当て原点復帰時は、テーブルがメカ限界位置まで移動します。
*3 オプション(別売)のセンサセット使用時は、原点位置が異なります。
*4 [  ]は電磁ブレーキ付の値です。

  • 上図は、クリーンルーム対応の場合となります。ストレートタイプの場合は吸引継手がありません。

※ 上記以外の型番についての情報はデジタルカタログをご参照ください。

製品仕様

EZS3:幅54mm×高さ50mm ストレートタイプ/折返しタイプ/クリーンルーム対応 AC電源入力

電動スライダ部仕様

リードmm126
電磁ブレーキ(無励磁作動型)なしなし
駆動方式ボートねじ
繰り返し位置決め精度mm±0.02
最小移動量mm0.01
走り平行度mm0.03
許容モーメント動的許容モーメントN・mMP:4.2  MY:4.2  MR:10.5
静的許容モーメントMP:26.4  MY:26.4  MR:52.0
可搬質量水平kg~7.5~15
垂直~3.5-~7-
推力N~43~86
押し当て力N100200
保持カN70140[125]
ストローク別最高速度50~500mmmm/s800400
550mm650320
600mm550270
650mm460220
700mm400200
  • [ ]内は折返しタイプの値です。
  • 非通電時には保持力が失われるため、垂直方向での積載物および外力が保持できません。垂直方向の駆動にご使用の場合は、電磁ブレーキ付をお選びください。

※ 上記以外の型番についての情報はデジタルカタログをご参照ください。

規格表

電動スライダ部/EZS3 ストレートタイプ /クリーンルーム対応

電動スライダ EZSシリーズ 電動スライダ部/EZS3 ストレートタイプ /クリーンルーム対応規格表

※ 上記以外の型番についての情報はデジタルカタログをご参照ください。

Part Number
EZSM6CLE015AZMK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Input Power Supply Max. Thrust Force Range
(N)
Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force
(N)
Motor Mounting Direction Slider size
(mm)
On-Board Motor Motor Part Shape Suction Fitting Direction

38,771,768 VND

1 Piece(s) 19 Day(s) 15050.1~100.0-20.1~50.0-DC24V/DC48V301~500108300-Presence400StraightWidth 74 × Height 66.5AZ SeriesWith electromagnetic brakeSuction fitting left direction

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Slider Drive Method Rolled Ball Screw Main Body, Peripheral Components Caster
Guide Presence Position Detection Absolute I/O Module No
Operating Environment Standard Cable No Noise Filter No
Driver Type Pulse Train Input Type Product Type Individual actuator

Please check the type/dimensions/specifications of the part EZSM6CLE015AZMK in the Electric Slider, EZS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EZSM6CLE015AZMK trong chuỗi Electric Slider, EZS Series.

Products like this...

Part Number
EZSM3CLD055ARAC
EZSM3CRD010AZAC
EZSM3CRD040AZAK
EZSM6CLE020AZAK
EZSM6CLE040AZAK
EZSM6CLE065AZMC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Input Power Supply Max. Thrust Force Range
(N)
Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force
(N)
Motor Mounting Direction Slider size
(mm)
On-Board Motor Motor Part Shape Suction Fitting Direction

22,737,515 VND

1 Piece(s) 29 Day(s) 5505.1~10.07.5--AC Single-Phase 200-230V0~1007265054No43StraightWidth 54 × Height 50AR SeriesSingle axis shaftSuction fitting left direction

21,762,128 VND

1 Piece(s) 19 Day(s) 1005.1~10.07.5--AC Single-Phase 200-230V0~1007280054No43StraightWidth 54 × Height 50AZ SeriesSingle axis shaftSuction fitting right direction

25,420,561 VND

1 Piece(s) 19 Day(s) 4005.1~10.07.5--DC24V/DC48V0~1007260054No43StraightWidth 54 × Height 50AZ SeriesSingle axis shaftSuction fitting right direction

32,499,036 VND

1 Piece(s) 19 Day(s) 20050.1~100.0---DC24V/DC48V301~500108300-No400StraightWidth 74 × Height 66.5AZ SeriesSingle axis shaftSuction fitting left direction

34,088,136 VND

1 Piece(s) 19 Day(s) 40050.1~100.0---DC24V/DC48V301~500108300-No400StraightWidth 74 × Height 66.5AZ SeriesSingle axis shaftSuction fitting left direction

42,743,546 VND

1 Piece(s) 19 Day(s) 65050.1~100.0-20.1~50.0-AC Single-Phase 200-230V301~500108300-Presence400StraightWidth 74 × Height 66.5AZ SeriesWith electromagnetic brakeSuction fitting left direction