(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Electric Slider, EAS Series (Part Number)

Electric Slider, EAS Series
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      13,154,055VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An electric cylinder equipped with the highly efficient and energy saving AlphaStep AZ Series / AR Series in the motor section.
In addition to the straight type actuator, the manufacturer has prepared a folded type that shortens the overall length and contributes to space saving.
[Features]
・ Performance independent of operating conditions
・ Compact, high strength, compatible with a wide range of applications
・ Easy to replace the belt (Folded type)

 
Part Number
EASM4RXD050ARAK SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Input Power Supply Max. Thrust Force Range
(N)
Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force
(N)
Motor Mounting Direction Slider size
(mm)
Table Type On-Board Motor Motor Part Shape Sensor Rail

16,050,235 VND

15,247,723 VND

1 Piece(s) 39 Day(s) 50010.1~20.015---DC24V/DC48V0~1006560064No70Right reversed motorWidth 45 × Height 60X tableAR SeriesSingle axis shaftWith

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Slider Drive Method Rolled Ball Screw Main Body, Peripheral Components Caster
Guide Presence Position Detection Absolute I/O Module No
Operating Environment Standard Cable No Noise Filter No
Driver Type Pulse Train Input Type Product Type Individual actuator

Please check the type/dimensions/specifications of the part EASM4RXD050ARAK in the Electric Slider, EAS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EASM4RXD050ARAK trong chuỗi Electric Slider, EAS Series.

Products like this...

Part Number
EASM2NXE015AZAK
EASM2NXE020ARAK
EASM2NXE020AZAK
EASM4RXD050AZAC
EASM4RXD050AZAK
EASM4RXD070ARAC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Input Power Supply Max. Thrust Force Range
(N)
Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force
(N)
Motor Mounting Direction Slider size
(mm)
Table Type On-Board Motor Motor Part Shape Sensor Rail

18,993,860 VND

1 Piece(s) 39 Day(s) 1505.1~10.07.52.1~5.02.5-DC24V/DC48V0~1004530047No25StraightWidth 30 × Height 38X tableAZ SeriesSingle axis shaftWithout

14,669,041 VND

1 Piece(s) 39 Day(s) 2005.1~10.07.52.1~5.02.5-DC24V/DC48V0~1004530047No25StraightWidth 30 × Height 38X tableAR SeriesSingle axis shaftWithout

19,007,506 VND

1 Piece(s) 39 Day(s) 2005.1~10.07.52.1~5.02.5-DC24V/DC48V0~1004530047No25StraightWidth 30 × Height 38X tableAZ SeriesSingle axis shaftWithout

20,624,013 VND

1 Piece(s) 39 Day(s) 50010.1~20.015---AC Single-Phase 200-230V0~1006580064No70Right reversed motorWidth 45 × Height 60X tableAZ SeriesSingle axis shaftWith

20,624,013 VND

1 Piece(s) 39 Day(s) 50010.1~20.015---DC24V/DC48V0~1006560064No70Right reversed motorWidth 45 × Height 60X tableAZ SeriesSingle axis shaftWith

19,420,751 VND

1 Piece(s) 39 Day(s) 70010.1~20.015---AC Single-Phase 200-230V0~1006540064No70Right reversed motorWidth 45 × Height 60X tableAR SeriesSingle axis shaftWith