(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An electric cylinder equipped with the highly efficient and energy saving AlphaStep AZ Series / AR Series in the motor section.
In addition to the straight type actuator, the manufacturer has prepared a folded type that shortens the overall length and contributes to space saving.
[Features]
・ Performance independent of operating conditions
・ Compact, high strength, compatible with a wide range of applications
・ Easy to replace the belt (Folded type)
Part Number |
---|
EASM4RXD035ARAC |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Input Power Supply | Max. Thrust Force Range (N) | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Table Width W1 (mm) | Electromagnetic Brake | Max. Thrust Force (N) | Motor Mounting Direction | Slider size (mm) | Table Type | On-Board Motor | Motor Part Shape | Sensor Rail |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15,998,755 VND | 1 Piece(s) | 39 Day(s) | 350 | 10.1~20.0 | 15 | - | - | - | AC Single-Phase 200-230V | 0~100 | 65 | 800 | 64 | No | 70 | Right reversed motor | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With |
Loading...Tải…
Type | Slider | Drive Method | Rolled Ball Screw | Main Body, Peripheral Components | Caster |
---|---|---|---|---|---|
Guide | Presence | Position Detection | Absolute | I/O Module | No |
Operating Environment | Standard | Cable | No | Noise Filter | No |
Driver Type | Pulse Train Input Type | Product Type | Individual actuator |
Please check the type/dimensions/specifications of the part EASM4RXD035ARAC in the Electric Slider, EAS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EASM4RXD035ARAC trong chuỗi Electric Slider, EAS Series.
Part Number |
---|
EASM2NXE015AZAK |
EASM2NXE020ARAK |
EASM2NXE020AZAK |
EASM4RXD035ARMC |
EASM4RXD045AZAC |
EASM4RXD050ARAC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Input Power Supply | Max. Thrust Force Range (N) | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Table Width W1 (mm) | Electromagnetic Brake | Max. Thrust Force (N) | Motor Mounting Direction | Slider size (mm) | Table Type | On-Board Motor | Motor Part Shape | Sensor Rail |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18,993,860 VND | 1 Piece(s) | 39 Day(s) | 150 | 5.1~10.0 | 7.5 | 2.1~5.0 | 2.5 | - | DC24V/DC48V | 0~100 | 45 | 300 | 47 | No | 25 | Straight | Width 30 × Height 38 | X table | AZ Series | Single axis shaft | Without | ||
14,669,041 VND | 1 Piece(s) | 39 Day(s) | 200 | 5.1~10.0 | 7.5 | 2.1~5.0 | 2.5 | - | DC24V/DC48V | 0~100 | 45 | 300 | 47 | No | 25 | Straight | Width 30 × Height 38 | X table | AR Series | Single axis shaft | Without | ||
19,007,506 VND | 1 Piece(s) | 39 Day(s) | 200 | 5.1~10.0 | 7.5 | 2.1~5.0 | 2.5 | - | DC24V/DC48V | 0~100 | 45 | 300 | 47 | No | 25 | Straight | Width 30 × Height 38 | X table | AZ Series | Single axis shaft | Without | ||
22,012,171 VND | 1 Piece(s) | 39 Day(s) | 350 | 10.1~20.0 | 15 | 5.1~10.0 | 7 | - | AC Single-Phase 200-230V | 0~100 | 65 | 800 | 64 | Presence | 70 | Right reversed motor | Width 45 × Height 60 | X table | AR Series | Electromagnetic Brake | With | ||
22,035,565 VND | 1 Piece(s) | 39 Day(s) | 450 | 10.1~20.0 | 15 | - | - | - | AC Single-Phase 200-230V | 0~100 | 65 | 800 | 64 | No | 70 | Right reversed motor | Width 45 × Height 60 | X table | AZ Series | Single axis shaft | With | ||
16,706,918 VND | 1 Piece(s) | 39 Day(s) | 500 | 10.1~20.0 | 15 | - | - | - | AC Single-Phase 200-230V | 0~100 | 65 | 800 | 64 | No | 70 | Right reversed motor | Width 45 × Height 60 | X table | AR Series | Single axis shaft | With |