(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Electric Cylinder, EAC Series (Part Number)

Electric Cylinder, EAC Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,018,736VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An electric cylinder equipped with the highly efficient and energy saving AlphaStep AZ Series / AR Series in the motor section.
In addition to the straight type actuator, we have prepared a reversed motor type that shortens the overall length and contributes to space saving.
[Features]
・ Compact, high thrust, compatible with a wide range of applications
・ Performance independent of operating conditions
・ Easy to replace the belt (Reversed motor type)

外形図

電動シリンダ部/EAC2 ストレートタイプ

電動シリンダ EACシリーズ 電動シリンダ部/EAC2 ストレートタイプ外形図

*1 モーターリード線の引き出し方向は、90°ごとの4方向に変更が可能です。
*2 押し当て原点復帰時は、ロッドがメカ限界位置まで移動します。反モーター側の押し当て原点復帰はできません。

  • 電動シリンダ EACシリーズ 色-1色部分は、可動部です。
  • 電動シリンダ EACシリーズ 色-2色部分は、取付プレート(オプション)です。

※ 上記以外の型番についての情報はデジタルカタログをご参照ください。

製品仕様

EAC2:取付角寸法28mm×28mm DC24V入力 ストレートタイプ

電動シリンダ部仕様

リードmm63
電磁ブレーキ(無励磁作動型)なし
駆動方式ボールねじ
繰り返し位置決め精度mm±0.02
最小移動量mm0.01
許容モーメント動的許容モーメントN・m電動シリンダのロッドにラジアル荷重、負荷モーメントをかけないでください。
簡易的な回り止め機構はついていますが、必ずガイドを設けてください。
静的許容モーメント
可搬質量水平kg~7.5~15
垂直~2.5~5
推力N~25~50
押し当て力N4080
保持力N2550
最高速度mm/s300150
  • 非通電時には保持力が失われるため、垂直方向での積載物および外力が保持できません。垂直方向の駆動にご使用の場合は、外部に装置の保護を施してください。
  • 周囲温度やモーターケーブルの長さにより最高速度が低下する場合があります。

※ 上記以外の型番についての情報はデジタルカタログをご参照ください。

規格表

電動シリンダ部/EAC2 ストレートタイプ

電動シリンダ EACシリーズ 電動シリンダ部/EAC2 ストレートタイプ規格表

※ 上記以外の型番についての情報はデジタルカタログをご参照ください。

Part Number
EACM6D20AZMK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Guide Lead
(mm)
Input Power Supply Electromagnetic Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Maximum Velocity
(mm/sec)
Mounting Angle Size
(mm)
Motor Mounting Direction Shaft guide cover On-Board Motor Motor Part Shape

23,774,090 VND

1 Piece(s) 19 Day(s) 20020.1~50.0---No-DC24V/DC48VPresence101~20020060060×60StraightWithoutAZ SeriesWith electromagnetic brake

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Main Body, Peripheral Components Caster Type Slider Drive Method Rolled Ball Screw
Position Detection Absolute I/O Module No Cable No
Noise Filter No Operating Environment Standard Driver Type Pulse Train Input Type
Product Type Individual actuator

Please check the type/dimensions/specifications of the part EACM6D20AZMK in the Electric Cylinder, EAC Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EACM6D20AZMK trong chuỗi Electric Cylinder, EAC Series.

Products like this...

Part Number
EACM2F05ARAK
EACM2F05AZAK
EACM2F10AZAK
EACM6D25AZAC
EACM6D30AZAC
EACM6D30AZMC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Guide Lead
(mm)
Input Power Supply Electromagnetic Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Maximum Velocity
(mm/sec)
Mounting Angle Size
(mm)
Motor Mounting Direction Shaft guide cover On-Board Motor Motor Part Shape

9,018,736 VND

1 Piece(s) 29 Day(s) 5010.1~20.0152.1~5.0-No3DC24V/DC48VNo0~1005015028×28StraightWithoutAR SeriesSingle axis shaft

13,866,945 VND

1 Piece(s) 19 Day(s) 5010.1~20.0152.1~5.0-No3DC24V/DC48VNo0~1005015028×28StraightWithoutAZ SeriesSingle axis shaft

13,882,543 VND

1 Piece(s) 19 Day(s) 10010.1~20.0152.1~5.0-No3DC24V/DC48VNo0~1005015028×28StraightWithoutAZ SeriesSingle axis shaft

16,161,482 VND

1 Piece(s) 19 Day(s) 25020.1~50.0-10.1~20.0-No-AC Single-Phase 200-230VNo101~20020060060×60StraightWithoutAZ SeriesSingle axis shaft

16,211,810 VND

1 Piece(s) 19 Day(s) 30020.1~50.0-10.1~20.0-No-AC Single-Phase 200-230VNo101~20020060060×60StraightWithoutAZ SeriesSingle axis shaft

24,277,123 VND

1 Piece(s) 19 Day(s) 30020.1~50.0---No-AC Single-Phase 200-230VPresence101~20020060060×60StraightWithoutAZ SeriesWith electromagnetic brake