(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An electric cylinder equipped with the highly efficient and energy saving AlphaStep AZ Series / AR Series in the motor section.
In addition to the straight type actuator, we have prepared a reversed motor type that shortens the overall length and contributes to space saving.
[Features]
・ Compact, high thrust, compatible with a wide range of applications
・ Performance independent of operating conditions
・ Easy to replace the belt (Reversed motor type)
*1 モーターリード線の引き出し方向は、90°ごとの4方向に変更が可能です。
*2 押し当て原点復帰時は、ロッドがメカ限界位置まで移動します。反モーター側の押し当て原点復帰はできません。
※ 上記以外の型番についての情報はデジタルカタログをご参照ください。
電動シリンダ部仕様
リードmm | 6 | 3 | ||
---|---|---|---|---|
電磁ブレーキ(無励磁作動型) | なし | |||
駆動方式 | ボールねじ | |||
繰り返し位置決め精度mm | ±0.02 | |||
最小移動量mm | 0.01 | |||
許容モーメント | 動的許容モーメント | N・m | 電動シリンダのロッドにラジアル荷重、負荷モーメントをかけないでください。 簡易的な回り止め機構はついていますが、必ずガイドを設けてください。 | |
静的許容モーメント | ||||
可搬質量 | 水平 | kg | ~7.5 | ~15 |
垂直 | ~2.5 | ~5 | ||
推力N | ~25 | ~50 | ||
押し当て力N | 40 | 80 | ||
保持力N | 25 | 50 | ||
最高速度mm/s | 300 | 150 |
※ 上記以外の型番についての情報はデジタルカタログをご参照ください。
※ 上記以外の型番についての情報はデジタルカタログをご参照ください。
Part Number |
---|
EACM6RD30AZMK |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Guide | Lead (mm) | Input Power Supply | Electromagnetic Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Maximum Velocity (mm/sec) | Mounting Angle Size (mm) | Motor Mounting Direction | Shaft guide cover | On-Board Motor | Motor Part Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24,277,123 VND 23,063,267 VND | 1 Piece(s) | 19 Day(s) | 300 | 20.1~50.0 | - | - | - | No | - | DC24V/DC48V | Presence | 101~200 | 200 | 600 | 60×60 | Reversed motor | Without | AZ Series | With electromagnetic brake |
Loading...Tải…
Main Body, Peripheral Components | Caster | Type | Slider | Drive Method | Rolled Ball Screw |
---|---|---|---|---|---|
Position Detection | Absolute | I/O Module | No | Cable | No |
Noise Filter | No | Operating Environment | Standard | Driver Type | Pulse Train Input Type |
Product Type | Individual actuator |
Please check the type/dimensions/specifications of the part EACM6RD30AZMK in the Electric Cylinder, EAC Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EACM6RD30AZMK trong chuỗi Electric Cylinder, EAC Series.
Part Number |
---|
EACM2E15ARAK |
EACM2F05ARAK |
EACM2F05AZAK |
EACM6RE05ARAC |
EACM6RE05ARMK |
EACM6RE05AZAC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Guide | Lead (mm) | Input Power Supply | Electromagnetic Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Maximum Velocity (mm/sec) | Mounting Angle Size (mm) | Motor Mounting Direction | Shaft guide cover | On-Board Motor | Motor Part Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9,361,863 VND | 1 Piece(s) | 29 Day(s) | 150 | 5.1~10.0 | 7.5 | 2.1~5.0 | 2.5 | No | - | DC24V/DC48V | No | 0~100 | 25 | 300 | 28×28 | Straight | Without | AR Series | Single axis shaft | ||
9,018,736 VND | 1 Piece(s) | 29 Day(s) | 50 | 10.1~20.0 | 15 | 2.1~5.0 | - | No | 3 | DC24V/DC48V | No | 0~100 | 50 | 150 | 28×28 | Straight | Without | AR Series | Single axis shaft | ||
13,866,945 VND | 1 Piece(s) | 19 Day(s) | 50 | 10.1~20.0 | 15 | 2.1~5.0 | - | No | 3 | DC24V/DC48V | No | 0~100 | 50 | 150 | 28×28 | Straight | Without | AZ Series | Single axis shaft | ||
11,537,343 VND | 1 Piece(s) | 29 Day(s) | 50 | 50.1~100.0 | - | 20.1~50.0 | - | No | - | AC Single-Phase 200-230V | No | 301~500 | 360 | 300 | 60×60 | Reversed motor | Without | AR Series | Single axis shaft | ||
18,320,353 VND | 1 Piece(s) | 29 Day(s) | 50 | 50.1~100.0 | - | - | - | No | - | DC24V/DC48V | Presence | 301~500 | 360 | 300 | 60×60 | Reversed motor | Without | AR Series | With electromagnetic brake | ||
16,889,156 VND | 1 Piece(s) | 19 Day(s) | 50 | 50.1~100.0 | - | 20.1~50.0 | - | No | - | AC Single-Phase 200-230V | No | 301~500 | 360 | 300 | 60×60 | Reversed motor | Without | AZ Series | Single axis shaft |