(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Electric Cylinder, DRS2 Series (Part Number)

Compact Electric Cylinder, DRS2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      19,064,866VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The DRS2 Series uses the AlphaStep AZ Series with an ABZO sensor mounted on the drive motor. The ABZO sensor is a mechanical multi-turn absolute sensor that eliminates the need for an external sensor. The DRS2 Series contribute to space saving and wire saving in addition to making the device smaller and weight reduction.
The DRS2 Series contribute to space saving and wire saving in addition to making the device smaller and weight reduction.
[Features]
・ Ideal for minute feeding and accuracy positioning
・ Reduced time to device startup
・ Equipped with ABZO sensor for more space saving and wire saving
・ Full pushing operation

外形図

ガイド付タイプ (ケーブル右方向)

取付角寸法42mm

コンパクト電動シリンダ DRS2シリーズ ガイド付タイプ (ケーブル右方向)取付角寸法42mm外形図

ガイド付タイプ  電磁ブレーキ付 (ケーブル右方向)

取付角寸法42mm

コンパクト電動シリンダ DRS2シリーズ ガイド付タイプ  電磁ブレーキ付 (ケーブル右方向)取付角寸法42mm外形図

ガイドなしタイプ

取付角寸法42mm

コンパクト電動シリンダ DRS2シリーズ ガイドなしタイプ 取付角寸法42mm外形図

取付角寸法60mm

コンパクト電動シリンダ DRS2シリーズ ガイドなしタイプ 取付角寸法60mm外形図
  • コンパクト電動シリンダ DRS2シリーズ 色-1色部は、可動部です。

ガイドなしタイプ  電磁ブレーキ付

取付角寸法42mm

コンパクト電動シリンダ DRS2シリーズ ガイドなしタイプ電磁ブレーキ付 取付角寸法42mm外形図

取付角寸法60mm

コンパクト電動シリンダ DRS2シリーズ ガイドなしタイプ電磁ブレーキ付 取付角寸法60mm外形図
  • コンパクト電動シリンダ DRS2シリーズ 色-2色部は、可動部です。

製品仕様

ガイド付タイプ

取付角寸法42mm

アクチュエータ品名ケーブル向き:右方向DRSM42RG-04A2AZAKDRSM42RG-04A2AZMKDRSM42RG-04A8AZAKDRSM42RG-04A8AZMKDRSM42RG-04B2AZAKDRSM42RG-04B2AZMK
ケーブル向き:左方向DRSM42LG-04A2AZAKDRSM42LG-04A2AZMKDRSM42LG-04A8AZAKDRSM42LG-04A8AZMKDRSM42LG-04B2AZAKDRSM42LG-04B2AZMK
リードmm282
電磁ブレーキ(無励磁作動型)なしなしなし
ボールねじ種類転造研削
繰り返し位置決め精度(1)先端部mm±0.01±0.003
(2)上部mm±0.02±0.005
ロストモーションmm0.05以下0.02以下
最小移動量mm0.001
許容モーメント静的許容モーメントN・mMP:1.3  MY:1.0  MR:2.5
動的許容モーメントN・mMP:1.3  MY:1.0  MR:2.5
可搬質量水平kg1010551010
垂直kg---
推力N~200~50~200
押し当て力N400100400
保持力N2002005050200200
ストロークmm40
最高速度mm/s5020050

ご注意

  • 周囲温度やモーターケーブルの長さにより最高速度が低下する場合があります。
  • 繰り返し位置決め精度

コンパクト電動シリンダ DRS2シリーズ ガイド付タイプ取付角寸法42mm仕様表コマンド

(1)は先端位置、(2)はリニアガイド上での繰り返し位置決め精度となります。
その他、区別のないものは共通となります。

ガイドなしタイプ

取付角寸法42mm

アクチュエータ品名DRSM42-04A2AZAKDRSM42-04A2AZMKDRSM42-04A8AZAKDRSM42-04A8AZMKDRSM42-04B2AZAKDRSM42-04B2AZMK
リードmm282
電磁ブレーキ(無励磁作動型)なしなしなし
ボールねじ種類転造研削
繰り返し位置決め精度mm±0.01±0.003
ロストモーションmm0.05以下0.02以下
最小移動量mm0.001
可搬質量水平kg404010104040
垂直kg-20-5-20
推力N~200~50~200
押し当て力N400100400
保持力N2002005050200200
ストロークmm40
最高速度mm/s5020050

ご注意

  • 周囲温度やモーターケーブルの長さにより最高速度が低下する場合があります。

取付角寸法60mm

アクチュエータ品名DRSM60-05A4AZAKDRSM60-05A4AZMK
リードmm4
電磁ブレーキ(無励磁作動型)なし
ボールねじ種類転造
繰り返し位置決め精度mm±0.01
ロストモーションmm0.05以下
最小移動量mm0.001
可搬質量水平kg5050
垂直kg-50
推力N~500
押し当て力N500
保持力N500500
ストロークmm50
最高速度mm/s50
Part Number
DRSM42LG-04A8AZMK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Guide Lead
(mm)
Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Mounting Angle Size
(mm)
Cable Orientation

34,687,126 VND

1 Piece(s) 19 Day(s) 402.1~5.052.1~5.0-Presence842Presence0~10050121.5±10 (tip part), ±20 (Top)20042Left direction

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Main Body, Peripheral Components Caster Type Rod Drive Method Rolled Ball Screw
Input Power Supply DC24V/DC48V Position Detection Absolute I/O Module No
Noise Filter No Operating Environment Standard

Please check the type/dimensions/specifications of the part DRSM42LG-04A8AZMK in the Compact Electric Cylinder, DRS2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DRSM42LG-04A8AZMK trong chuỗi Compact Electric Cylinder, DRS2 Series.

Products like this...

Part Number
DRSM42-04A8AZMK
DRSM42LG-04A2AZAK
DRSM42LG-04A2AZMK
DRSM42RG-04A2AZAK
DRSM42RG-04A2AZMK
DRSM42RG-04A8AZAK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Guide Lead
(mm)
Table Width W1
(mm)
Electromagnetic Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Mounting Angle Size
(mm)
Cable Orientation

27,516,396 VND

1 Piece(s) 19 Day(s) 405.1~10.0-2.1~5.0-No8-Presence0~10050--20042-

25,961,230 VND

1 Piece(s) 19 Day(s) 405.1~10.0-5.1~10.0-Presence242No101~200200121.5±10 (tip part), ±20 (Top)5042Left direction

31,792,522 VND

1 Piece(s) 19 Day(s) 405.1~10.0-5.1~10.0-Presence242Presence101~200200121.5±10 (tip part), ±20 (Top)5042Left direction

25,961,230 VND

1 Piece(s) 19 Day(s) 405.1~10.0---Presence242No101~200200121.5±10 (tip part), ±20 (Top)5042Rightward direction

31,792,522 VND

1 Piece(s) 19 Day(s) 405.1~10.0-5.1~10.0-Presence242Presence101~200200121.5±10 (tip part), ±20 (Top)5042Rightward direction

28,855,835 VND

1 Piece(s) 19 Day(s) 402.1~5.055.1~10.0-Presence842No0~10050121.5±10 (tip part), ±20 (Top)20042Rightward direction