(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Guide integrated cylinder with valve Valve for MVGQ series (For ø12 to ø20) (Part Number)

Guide integrated cylinder with valve Valve for MVGQ series (For ø12 to ø20)
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

Guide integrated cylinder with valve MVGQ series, valve for ø12 to ø20.

Part Number
SYJ3230-5LZ-MA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSVoltage Number of Solenoids Pressure Rating
(MPa)
Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Body options Speed Controller Specifications

-

1 Piece(s) Quote 10DC24VDouble0.1 to 0.7Non-LockingStandardL-type plug connector / with lead (300 mm in length)Non-locking, push typeWith indicator light and surge voltage suppressorPilot valve (individual exhaust type)Meter-out

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 4-Port Valve Application Unit for Manifold Mounting Switching Type 2-Position Normally Closed
Mounting Orientation Manifold Base Specifications Lubrication Free Status at Power Off Self-Recovery (Pressure Differential Return)
Plumbing Sub-Base Plumbing Applicable Cylinder Dia.(Ø) 20 or Less Type Solenoid Valves
Driving Type Pilot Type Spool Seal Type Soft Seal Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part SYJ3230-5LZ-MA in the Guide integrated cylinder with valve Valve for MVGQ series (For ø12 to ø20) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SYJ3230-5LZ-MA trong chuỗi Guide integrated cylinder with valve Valve for MVGQ series (For ø12 to ø20).

Products like this...

Part Number
SYJ3130-1GZ-MA
SYJ3130-1GZD-MA
SYJ3130-1H-MA
SYJ3230-5LZ-MB
SYJ3230-5LZD-MA
SYJ3230-5LZE-MA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSVoltage Number of Solenoids Pressure Rating
(MPa)
Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Body options Speed Controller Specifications

-

1 Piece(s) Quote 10AC100V[Single] Single0.15 to 0.7Non-LockingStandardGrommet / lead length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorPilot valve (individual exhaust type)Meter-out

-

1 Piece(s) Quote 10AC100V[Single] Single0.15 to 0.7LockStandardGrommet / lead length 300 mmPush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorPilot valve (individual exhaust type)Meter-out

-

1 Piece(s) Quote 10AC100V[Single] Single0.15 to 0.7Non-LockingStandardGrommet / lead length 600 mmNon-locking, push typeWithout indicator light / surge voltage suppressorPilot valve (individual exhaust type)Meter-out

-

1 Piece(s) Quote 10DC24VDouble0.1 to 0.7Non-LockingStandardL-type plug connector / with lead (300 mm in length)Non-locking, push typeWith indicator light and surge voltage suppressorPilot valve (individual exhaust type)Meter-in

-

1 Piece(s) Quote 10DC24VDouble0.1 to 0.7LockStandardL-type plug connector / with lead (300 mm in length)Push-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorPilot valve (individual exhaust type)Meter-out

-

1 Piece(s) Quote 10DC24VDouble0.1 to 0.7LockStandardL-type plug connector / with lead (300 mm in length)Push-turn locking hand-operated typeWith indicator light and surge voltage suppressorPilot valve (individual exhaust type)Meter-out