(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Guide integrated cylinder with valve Valve for MVGQ series (For ø25 to ø63) (Part Number)

Guide integrated cylinder with valve Valve for MVGQ series (For ø25 to ø63)
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

Guide integrated cylinder with valve MVGQ series, valve for ø25 to ø63.

Part Number
VZ3140-3G-MB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSVoltage Number of Solenoids Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Body options Pilot port thread type Speed Controller Specifications

-

1 Piece(s) Quote 10AC110V[Single] Single40 or less0.15 to 0.7Grommet / lead length 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorIndividual pilot valve exhaust typeRcMeter-in

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 5-Port Valve Application Unit for Manifold Mounting Switching Type 2-Position Exhaust
Mounting Orientation Manifold Base Specifications Lubrication Free Status at Power Off Self-Recovery (Spring Return)
Plumbing Sub-Base Plumbing Type Solenoid Valves Driving Type Pilot Type Spool
Seal Type Soft Seal Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part VZ3140-3G-MB in the Guide integrated cylinder with valve Valve for MVGQ series (For ø25 to ø63) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VZ3140-3G-MB trong chuỗi Guide integrated cylinder with valve Valve for MVGQ series (For ø25 to ø63).

Products like this...

Part Number
VZ3140-1DZ-MA
VZ3140-1DZB-MA
VZ3140-1DZC-MA
VZ3140-3LSB-MA
VZ3140-4DZ-MA
VZ3140-4LOB-MA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSVoltage Number of Solenoids Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Body options Pilot port thread type Speed Controller Specifications

-

1 Piece(s) Quote 10AC100V[Single] Single40 or less0.15 to 0.7DIN terminal / with connectorNon-locking, push typeWith indicator light and surge voltage suppressorIndividual pilot valve exhaust typeRcMeter-out

-

1 Piece(s) Quote 10AC100V[Single] Single40 or less0.15 to 0.7DIN terminal / with connectorLocking type B (slotted)With indicator light and surge voltage suppressorIndividual pilot valve exhaust typeRcMeter-out

-

1 Piece(s) Quote 10AC100V[Single] Single40 or less0.15 to 0.7DIN terminal / with connectorLocking type C (manually operated)With indicator light and surge voltage suppressorIndividual pilot valve exhaust typeRcMeter-out

-

1 Piece(s) Quote 10AC110V[Single] Single40 or less0.15 to 0.7L-type plug connector / with lead (300 mm in length)Locking type B (slotted)With surge voltage suppressorIndividual pilot valve exhaust typeRcMeter-out

-

1 Piece(s) 31 Day(s) -AC220V[Single] Single40 or less0.15 to 0.7DIN terminal / with connectorNon-locking, push typeWith indicator light and surge voltage suppressorIndividual pilot valve exhaust typeRcMeter-out

-

1 Piece(s) Quote 10AC220V[Single] Single40 or less0.15 to 0.7L-type plug connector / without connectorLocking type B (slotted)Without indicator light / surge voltage suppressorIndividual pilot valve exhaust typeRcMeter-out