(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

5-Port Solenoid Valve, Base Mounted, Clean, 10-VQ1000 (Part Number)

5-Port Solenoid Valve, Base Mounted, Clean, 10-VQ1000
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series, Clean Series]
Suitable for clean environment
Prevents dust generation in the cleanroom

 
Part Number
10-VQ1101-5B1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSwitching Type Number of Solenoids Status at Power Off Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
Seal Type CV Value Manual CE compliant Functions Power consumption
(W)

-

1 Piece(s) Quote 102-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)80 or Less0.15~0.7Soft Seal0.21Locking type (tool required)Non-compliantStandard type0.4W

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 5-Port Valve Application Unit for Manifold Mounting Voltage DC24V
Mounting Orientation Manifold Base Specifications Lubrication Free / Clean Room Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Pilot Air Supply Internal
Indicator light / Surge voltage suppressor Yes

Please check the type/dimensions/specifications of the part 10-VQ1101-5B1 in the 5-Port Solenoid Valve, Base Mounted, Clean, 10-VQ1000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-VQ1101-5B1 trong chuỗi 5-Port Solenoid Valve, Base Mounted, Clean, 10-VQ1000.

Products like this...

Part Number
10-VQ1100-5B1-Q
10-VQ1100N-5D1-Q
10-VQ1101-51
10-VQ1101N-51
10-VQ1101N-51-Q
10-VQ1200-51
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSSwitching Type Number of Solenoids Status at Power Off Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
Seal Type CV Value Manual CE compliant Functions Power consumption
(W)

-

1 Piece(s) Quote 102-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)-0.1 to 0.7Standard0.16Locking type (tool required)CE compliant productStandard type0.4W

-

1 Piece(s) Quote 102-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)-0.1 to 0.7Standard0.16Sliding locking type (hand-operated)CE compliant productNegative common-

-

1 Piece(s) Quote 102-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)80 or Less0.15~0.7Soft Seal0.21Non-locking push type (tool required)Non-compliantStandard type0.4W

-

1 Piece(s) Quote 102-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)80 or Less0.15~0.7Soft Seal0.21Non-locking push type (tool required)Non-compliantNegative common-

-

1 Piece(s) Quote 102-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)80 or Less0.15~0.7Soft Seal0.21Non-locking push type (tool required)CE compliant productNegative common-

-

1 Piece(s) Quote 102-Position ExhaustDoubleSelf-Retaining-0.1 to 0.7Standard0.16Non-locking push type (tool required)Non-compliantStandard type0.4W