(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Indicator, Pneumatic Indicator

Air Indicator, Pneumatic Indicator
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      920,074VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ The presence or absence of air pressure is displayed by switching colors in the air pressure circuit
・ The display is clear due to the structure that completely switches colors

 
Part Number
KIL-G
KIL-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor of indicator

920,074 VND

1 Piece(s) 6 Day(s) or more Green

920,074 VND

1 Piece(s) 6 Day(s) or more Red

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Air Lamp Operating Pressure Range(Mpa) 0.1 to 0.7