(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Separate Type 1-Channel Flow Sensor Controller

Separate Type 1-Channel Flow Sensor Controller
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,849,919VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ With a variety of output modes and functions, it can be used just like a pressure sensor
・ 2-color display makes it easy to see workpiece suction

Part Number
FS1U-S
FS1U-S-3LE
FS1U-S-B
FS1U-S-B-3LE
FS1U-S-B-CB-3LE
FS1U-S-D
FS1U-S-D-B
FS1U-S-D-B-3LE
FS1U-S-D-P-CP-3LE
FS1U-S-P-3LE
FS1U-S-P-CP-3LE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFunction Mounting parts Protective front cover Cable (Length)
(mm)

4,849,919 VND

1 Piece(s) 15 Day(s) or more N/A (Including analog output)NoneNoneNone

5,342,596 VND

1 Piece(s) 15 Day(s) or more N/A (Including analog output)NoneNone3,000 (Power supply/ switch output cable)

5,016,274 VND

1 Piece(s) 15 Day(s) or more N/A (Including analog output)With BracketNoneNone

5,508,952 VND

1 Piece(s) 15 Day(s) or more N/A (Including analog output)With BracketNone3,000 (Power supply/ switch output cable)

5,598,631 VND

1 Piece(s) 15 Day(s) or more N/A (Including analog output)With BracketFor mounting bracket3,000 (Power supply/ switch output cable)

5,575,396 VND

1 Piece(s) 16 Day(s) or more RS232CNoneNoneNone

5,741,751 VND

1 Piece(s) 15 Day(s) or more RS232CWith BracketNoneNone

6,211,028 VND

1 Piece(s) 15 Day(s) or more RS232CWith BracketNone3,000 (Power supply/ switch output cable)

6,414,621 VND

1 Piece(s) 15 Day(s) or more RS232CEquipped With Parts For Panel MountingFor panel mount parts3,000 (Power supply/ switch output cable)

5,665,074 VND

1 Piece(s) 15 Day(s) or more N/A (Including analog output)Equipped With Parts For Panel MountingNone3,000 (Power supply/ switch output cable)

5,750,426 VND

1 Piece(s) 15 Day(s) or more N/A (Including analog output)Equipped With Parts For Panel MountingFor panel mount parts3,000 (Power supply/ switch output cable)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flow Controller Sensor, Monitor Structure Separate Type, Connector Joint Output Method Analog
Analog Output Specification Voltage Operating Temperature Range(°C) -10::50 Number of Input Points 1
Number of Output Points 4 Analog Voltage Output(V) DC1-5V Power Supply Type DC
Power Supply Voltage(V) 24 Body Material Resin Display Digital