(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Manifold base for power-saving, direct-acting 2-port solenoid valve VXE21/22/23 series.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Sealing materials | Body material | Specifications | Fitting thread section type | Piping Connection Port Diameter | Number of stations | Applicable valve | Base type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
656,000 VND | 1 Piece(s) | 32 Day(s) | - | - | - | - | Rc | Rc 1/8 | 2 | VVX21 | For common pressure | ||
883,000 VND | 1 Piece(s) | 32 Day(s) | - | - | - | - | Rc | Rc 1/8 | 3 | VVX21 | For common pressure | ||
- | 1 Piece(s) | 31 Day(s) | - | - | - | - | Rc | Rc 1/8 | 4 | VVX21 | For common pressure | ||
1,335,000 VND | 1 Piece(s) | 32 Day(s) | - | - | - | - | Rc | Rc 1/8 | 5 | VVX21 | For common pressure | ||
1,561,000 VND | 1 Piece(s) | 32 Day(s) | - | - | - | - | Rc | Rc 1/8 | 6 | VVX21 | For common pressure | ||
- | 1 Piece(s) | Quote | 10 | - | - | - | Rc | Rc 1/8 | 7 | VVX21 | For common pressure | ||
- | 1 Piece(s) | Quote | 10 | - | - | - | Rc | Rc 1/8 | 8 | VVX21 | For common pressure | ||
- | 1 Piece(s) | Quote | 10 | - | - | - | Rc | Rc 1/8 | 9 | VVX21 | For common pressure | ||
- | 1 Piece(s) | Quote | 10 | - | - | - | Rc | Rc 1/8 | 10 | VVX21 | For common pressure | ||
- | 1 Piece(s) | Quote | 10 | NBR | C37 | - | Rc | Rc 1/8 | 2 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | NBR | C37 | - | Rc | Rc 1/8 | 3 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | NBR | C37 | - | Rc | Rc 1/8 | 4 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | NBR | C37 | - | Rc | Rc 1/8 | 5 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | NBR | C37 | - | Rc | Rc 1/8 | 6 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | NBR | C37 | - | Rc | Rc 1/8 | 7 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | NBR | C37 | - | Rc | Rc 1/8 | 8 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | NBR | C37 | - | Rc | Rc 1/8 | 9 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | NBR | C37 | - | Rc | Rc 1/8 | 10 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | FKM | C37 | - | Rc | Rc 1/8 | 2 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | FKM | C37 | - | Rc | Rc 1/8 | 3 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | FKM | C37 | - | Rc | Rc 1/8 | 4 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | FKM | C37 | - | Rc | Rc 1/8 | 5 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | FKM | C37 | - | Rc | Rc 1/8 | 6 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | FKM | C37 | - | Rc | Rc 1/8 | 7 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | FKM | C37 | - | Rc | Rc 1/8 | 10 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | FKM | C37 | Oil-free specifications | Rc | Rc 1/8 | 5 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | - | - | - | G | Rc 1/8 | 2 | VVX21 | For common pressure | ||
- | 1 Piece(s) | Quote | 10 | - | - | - | G | Rc 1/8 | 3 | VVX21 | For common pressure | ||
- | 1 Piece(s) | Quote | 10 | - | - | - | G | Rc 1/8 | 4 | VVX21 | For common pressure | ||
- | 1 Piece(s) | Quote | 10 | - | - | - | G | Rc 1/8 | 5 | VVX21 | For common pressure | ||
- | 1 Piece(s) | Quote | 10 | - | - | - | G | Rc 1/8 | 6 | VVX21 | For common pressure | ||
- | 1 Piece(s) | Quote | 10 | - | - | - | G | Rc 1/8 | 8 | VVX21 | For common pressure | ||
- | 1 Piece(s) | Quote | 10 | NBR | C37 | - | G | Rc 1/8 | 5 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | FKM | C37 | - | G | Rc 1/8 | 4 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | FKM | C37 | - | G | Rc 1/8 | 5 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | FKM | C37 | - | G | Rc 1/8 | 6 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | FKM | C37 | Oil-free specifications | G | Rc 1/8 | 3 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | NBR | SUS | - | G | Rc 1/8 | 2 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | NBR | SUS | - | G | Rc 1/8 | 3 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | NBR | SUS | - | G | Rc 1/8 | 6 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | FKM | SUS | - | G | Rc 1/8 | 3 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | FKM | SUS | - | G | Rc 1/8 | 4 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | FKM | SUS | - | G | Rc 1/8 | 5 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | FKM | SUS | - | G | Rc 1/8 | 6 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | FKM | SUS | - | G | Rc 1/8 | 8 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | FKM | SUS | Oil-free specifications | G | Rc 1/8 | 4 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | FKM | SUS | Oil-free specifications | G | Rc 1/8 | 10 | VVX21 | - | ||
- | 1 Piece(s) | Quote | 10 | - | - | - | G | Rc 1/8 | 2 | VVX21 | For individual pressure | ||
- | 1 Piece(s) | Quote | 10 | - | - | - | G | Rc 1/8 | 3 | VVX21 | For individual pressure | ||
- | 1 Piece(s) | Quote | 10 | - | - | - | G | Rc 1/8 | 4 | VVX21 | For individual pressure | ||
- | 1 Piece(s) | Quote | 10 | - | - | - | G | Rc 1/8 | 5 | VVX21 | For individual pressure | ||
- | 1 Piece(s) | Quote | 10 | - | - | - | G | Rc 1/8 | 6 | VVX21 | For individual pressure | ||
- | 1 Piece(s) | Quote | 10 | - | - | - | G | Rc 1/8 | 8 | VVX21 | For individual pressure | ||
- | 1 Piece(s) | Quote | 10 | - | - | Oil-free specifications | G | Rc 1/8 | 2 | VVX21 | For individual pressure | ||
- | 1 Piece(s) | Quote | 10 | - | - | Oil-free specifications | G | Rc 1/8 | 4 | VVX21 | For individual pressure | ||
- | 1 Piece(s) | Quote | 10 | - | - | Oil-free specifications | G | Rc 1/8 | 8 | VVX21 | For individual pressure | ||
- | 1 Piece(s) | Quote | 10 | - | - | Oil-free specifications | G | Rc 1/8 | 3 | VVX21 | For common pressure | ||
- | 1 Piece(s) | Quote | 10 | - | - | Oil-free specifications | G | Rc 1/8 | 4 | VVX21 | For common pressure | ||
- | 1 Piece(s) | Quote | 10 | - | - | Oil-free specifications | G | Rc 1/8 | 5 | VVX21 | For common pressure | ||
- | 1 Piece(s) | Quote | 10 | - | - | Oil-free specifications | G | Rc 1/8 | 9 | VVX21 | For common pressure |
Loading...Tải…
Type | Related components | Types of Related components | Manifold base |