(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.
25A-C□UJB6, 8, 10
■⌀6, ⌀8, ⌀10
* The specifications of 25A- are the same as the standard product.
■⌀12, ⌀16, ⌀20
* The specifications and drawing of 25A- are the same as the standard product.
If the magnet is built-in and there is no auto switch, the display symbol of the auto switch type will be no symbol.
(Example) 25A-CDUJB8-15DM
Tube inner diameter | L dimension |
---|---|
6 | 8 |
8 | 10 |
10 | 11 |
* Dimensions other than the above are the same as the standard product.
Part Number |
---|
25A-CDUJS16-15D-F8BL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Operating Pressure (MPa) | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 16 | 15 | - | 0.07 to 0.7 | Built-in magnet | F8B | 3 | 2 | Axial mounting | Female rod end |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Non-use of Copper-zinc Material | Connector type | None |
Please check the type/dimensions/specifications of the part 25A-CDUJS16-15D-F8BL in the Mini Free Mount Cylinder, Compatible With Rechargeable Batteries, 25A-CUJ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-CDUJS16-15D-F8BL trong chuỗi Mini Free Mount Cylinder, Compatible With Rechargeable Batteries, 25A-CUJ Series.
Part Number |
---|
25A-CDUJB10-10D-M9NWLS |
25A-CDUJB10-15D |
25A-CDUJB10-20D-F8NL |
25A-CDUJS16-20D-M9BWS |
25A-CDUJS20-40DM |
25A-CUJB20-5DM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Operating Pressure (MPa) | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 10 | - | 0.1 to 0.7 | Built-in magnet | M9NW | 3 | 1 | - | Female rod end | ||
- | 1 Piece(s) | Quote | 10 | 15 | -10~70 | 0.1 to 0.7 | Built-in magnet | Without auto switch | - | - | - | Female rod end | ||
- | 1 Piece(s) | Quote | 10 | 20 | - | 0.1 to 0.7 | Built-in magnet | F8N | 3 | 2 | - | Female rod end | ||
- | 1 Piece(s) | Quote | 16 | 20 | - | 0.07 to 0.7 | Built-in magnet | M9BW | 0.5 | 1 | Axial mounting | Female rod end | ||
- | 1 Piece(s) | Quote | 20 | - | -10~70 | 0.05 to 0.7 | Built-in magnet | Without auto switch | - | - | Axial mounting | Male rod end | ||
- | 1 Piece(s) | Quote | 20 | 5 | -10~70 | 0.05 to 0.7 | Without magnet | - | - | - | - | Male rod end |