(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Clean Specifications Quick Fittings Standard US Series Union Straight【10 Pieces Per Package】

Clean Specifications Quick Fittings Standard US Series Union Straight
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      928,573VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ A wide range of shapes and sizes, from compact through medium to large, are available and can be used flexibly.
・ You can connect quickly in a single action.

Part Number
CS-US8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

928,573 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Fitting Type Union with same diameter Applicable Fluid Air Body Material Standard (PBT)
Types One-Touch Couplings Union, Equal Dia. Union Straight Thread Material No Thread Part
Application Clean circumstance Seal Material Standard (NBR) Operating Temperature(°C) 0::60

Please check the type/dimensions/specifications of the part CS-US8 in the Clean Specifications Quick Fittings Standard US Series Union Straight series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CS-US8 trong chuỗi Clean Specifications Quick Fittings Standard US Series Union Straight.