(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ Recessed pressure gauge is used for space saving. (A standard pressure gauge can also be selected. )
・ It has achieved stable performance with internal lock feature.
・ Excellent pressure characteristics with improved operability.
・ In addition to panel mounting, mounting can be selected with a bracket.
・ In addition to standard type, low pressure type can be selected. (Maximum adjusting pressure: 0.4 MPa)
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Standard | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Operating Environment | Standard | Exhaust Mechanism | No |
Adverse Current Function | No | Piping Connection Type | Rc | Pneumatic Fitting Diameter | 1/8 |
Operating Pressure Range(MPa) | 0.05::0.9 | Flow Direction | Rightward direction | Control Side, Connection Type | Rc |
Control Side, Connection Dia. | 1/8 | Pressure Gauge | With Pressure Gauge | Bracket | With Bracket |
Type | Standard type |
Please check the type/dimensions/specifications of the part GAR20006S in the GA Series GAR Series Regulator series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GAR20006S trong chuỗi GA Series GAR Series Regulator.