(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Port Solenoid Valve, Direct-Acting, Elastic Body Seal, Clean Series 10-SY100 Series (Part Number)

3-Port Solenoid Valve, Direct-Acting, Elastic Body Seal, Clean Series 10-SY100 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom

Part Number
10-SY114-5LU-M3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Plumbing Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Piping specifications

-

1 Piece(s) Quote 10Single Use2-Position Normally ClosedDC24VDirectMM3Sub-Base PlumbingNon-LockingL plug connector, lead wire length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)No bracket-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Ports 3-Port Valve Number of Solenoids Single Specifications Lubrication Free / Clean Room
Status at Power Off Self-Recovery (Spring Return) Type Solenoid Valves Driving Type Pilot Type Spool
Pressure Rating(MPa) 0 to 0.7 Seal Type Soft Seal CV Value 0.008
Pilot Air Supply Internal Type Clean series (Relief type)

Please check the type/dimensions/specifications of the part 10-SY114-5LU-M3 in the 3-Port Solenoid Valve, Direct-Acting, Elastic Body Seal, Clean Series 10-SY100 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-SY114-5LU-M3 trong chuỗi 3-Port Solenoid Valve, Direct-Acting, Elastic Body Seal, Clean Series 10-SY100 Series.

Products like this...

Part Number
10-SY113-5GR-PM3-F
10-SY113-5GZ-PM3-F
10-SY113-5HS-M3
10-SY114-5LZ
10-SY114-5LZ-M3
10-SY114-5LZD-M3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Switching Type Voltage Mounting Orientation Pipe Port Type Plumbing Thread Nominal Plumbing Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Bracket Piping specifications

-

1 Piece(s) Quote 10Single Use2-Position Normally ClosedDC24VDirectMM3Direct PlumbingNon-LockingGrommet lead wire length: 300 mmNon-locking, push type-With BracketFor body porting of P, R and A ports

-

1 Piece(s) Quote 10Single Use2-Position Normally ClosedDC24VDirectMM3Direct PlumbingNon-LockingGrommet lead wire length: 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorWith BracketFor body porting of P, R and A ports

-

1 Piece(s) Quote 10Unit for Manifold Mounting2-Position Normally ClosedDC24VManifold BaseMM3Direct PlumbingNon-LockingGrommet lead wire length: 600 mmNon-locking, push typeWith surge voltage suppressorNo bracketFor manifold

1,267,000 VND

1 Piece(s) 32 Day(s) -Unit for Manifold Mounting2-Position Normally ClosedDC24VManifold Base--Sub-Base PlumbingNon-LockingL plug connector, lead wire length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNo bracket-

-

1 Piece(s) 31 Day(s) -Single Use2-Position Normally ClosedDC24VDirectMM3Sub-Base PlumbingNon-LockingL plug connector, lead wire length 300 mmNon-locking, push typeWith indicator light and surge voltage suppressorNo bracket-

-

1 Piece(s) Quote 10Single Use2-Position Normally ClosedDC24VDirectMM3Sub-Base PlumbingLockL plug connector, lead wire length 300 mmPush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorNo bracket-