(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (ICT) 3/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

5-Port Solenoid Valve, Body Ported, Single Unit, Rechargeable Battery Compatible, 25A-SY5000/7000 Series (Part Number)

5-Port Solenoid Valve, Body Ported, Single Unit, Rechargeable Battery Compatible, 25A-SY5000/7000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Please refer to the catalog for details of specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

Product Specifications

Part number display method

5-port solenoid valve, body ported, single unit, rechargeable battery compatible, 25A-SY5000/7000 series, product specifications
  • * The specifications and drawing of 25A- are the same as the standard product.
Part Number
25A-SY5120-5LZ-C6
25A-SY5220-5LZ-C6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Solenoids Status at Power Off Pressure Rating
(MPa)

-

1 Piece(s) Quote [Single] SingleSelf-Recovery (Pressure Differential Return)0.15 to 0.7

-

1 Piece(s) Quote DoubleSelf-Retaining0.1 to 0.7

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Number of Ports 5-Port Valve Application Single Use Switching Type 2-Position Exhaust
Voltage DC24V Mounting Orientation Direct Pipe Port Type One-Touch Plumbing
Specifications Lubrication Free Plumbing Direct Plumbing Type Solenoid Valves
Driving Type Pilot Type Spool Connecting Tube Diameter Ø6 Seal Type Soft Seal
CV Value 0.33 Pilot Air Supply Internal Coil specifications Standard
Lead wire electrical entry L plug connector (with lead), lead length 300 mm Manual Non-locking, push type Indicator light / Surge voltage suppressor With indicator light and surge voltage suppressor
Bracket No bracket Valve specifications SY5000