(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Low-Profile Air Chuck, Rechargeable Battery Compatible 25 A-MHF2 Series (Part Number)

Low-Profile Air Chuck, Rechargeable Battery Compatible 25 A-MHF2 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.

 
Part Number
25A-MHF2-12D1R-M9NVL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDimensions when open
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Cylinder internal diameter
(mm)
Body options Auto switch Number of switches Lead wire length Connector type for gripper opening/closing Specifications

-

1 Piece(s) Quote 1024484812Side pipingM9NV2 pcs.3 mNoneMiddle stroke

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Main body Gripping Methods Pinch, Chuck Type / Open, Chuck Type Number of Fingers 2 pcs.
Main Body Shape Square Shape (Flat Shape) Operation Method Double Acting Type Environment, Applications Standard
Additional Functions With Linear Guide / High Accuracy Stroke Adjustment Mechanism Not Provided

Please check the type/dimensions/specifications of the part 25A-MHF2-12D1R-M9NVL in the Low-Profile Air Chuck, Rechargeable Battery Compatible 25 A-MHF2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-MHF2-12D1R-M9NVL trong chuỗi Low-Profile Air Chuck, Rechargeable Battery Compatible 25 A-MHF2 Series.

Products like this...

Part Number
25A-MHF2-12D-M9BV
25A-MHF2-12D-M9BVLS
25A-MHF2-12D-M9BW
25A-MHF2-12D1R-M9NW
25A-MHF2-12D1R-M9PL
25A-MHF2-12D2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSDimensions when open
(mm)
Gripping Force (when 0.5Mpa at opening)
(N)
Gripping Force (when 0.5Mpa at closing)
(N)
Cylinder internal diameter
(mm)
Body options Auto switch Number of switches Lead wire length Connector type for gripper opening/closing Specifications

-

1 Piece(s) Quote 10-484812Axial pipingM9BV2 pcs.-NoneShort stroke

-

1 Piece(s) Quote 10-484812Axial pipingM9BV1 pc.3 mNoneShort stroke

-

1 Piece(s) Quote 10-484812Axial pipingM9BW2 pcs.-NoneShort stroke

-

1 Piece(s) Quote 1024484812Side pipingM9NW2 pcs.-NoneMiddle stroke

-

1 Piece(s) Quote 1024484812Side pipingM9P2 pcs.3 mNoneMiddle stroke

-

1 Piece(s) Quote 1048484812Axial pipingWithout auto switch (built-in magnet)NoneNoneNoneLong stroke