(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electrolytic nickel plating is used. )
This product uses low dew point compatible grease, can be used at -70°C, improved performance in low dew point environment.
Part Number |
---|
25A-MHF2-8D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Dimensions when open (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Cylinder internal diameter (mm) | Body options | Auto switch | Number of switches | Lead wire length | Connector type for gripper opening/closing | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 8 | 19 | 19 | 8 | Axial piping | Without auto switch (built-in magnet) | None | None | None | Short stroke |
Loading...Tải…
Type | Main body | Gripping Methods | Pinch, Chuck Type / Open, Chuck Type | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square Shape (Flat Shape) | Operation Method | Double Acting Type | Environment, Applications | Standard |
Additional Functions | With Linear Guide / High Accuracy | Stroke Adjustment Mechanism | Not Provided |
Please check the type/dimensions/specifications of the part 25A-MHF2-8D in the Low-Profile Air Chuck, Rechargeable Battery Compatible 25 A-MHF2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-MHF2-8D trong chuỗi Low-Profile Air Chuck, Rechargeable Battery Compatible 25 A-MHF2 Series.
Part Number |
---|
25A-MHF2-12D-M9BV |
25A-MHF2-12D-M9BVLS |
25A-MHF2-12D-M9BW |
25A-MHF2-8D-M9B |
25A-MHF2-8D-M9BL |
25A-MHF2-8D-M9BV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Dimensions when open (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Cylinder internal diameter (mm) | Body options | Auto switch | Number of switches | Lead wire length | Connector type for gripper opening/closing | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | - | 48 | 48 | 12 | Axial piping | M9BV | 2 pcs. | - | None | Short stroke | ||
- | 1 Piece(s) | Quote | 10 | - | 48 | 48 | 12 | Axial piping | M9BV | 1 pc. | 3 m | None | Short stroke | ||
- | 1 Piece(s) | Quote | 10 | - | 48 | 48 | 12 | Axial piping | M9BW | 2 pcs. | - | None | Short stroke | ||
- | 1 Piece(s) | Quote | 10 | 8 | 19 | 19 | 8 | Axial piping | M9B | 2 pcs. | - | None | Short stroke | ||
- | 1 Piece(s) | Quote | 10 | 8 | 19 | 19 | 8 | Axial piping | M9B | 2 pcs. | 3 m | None | Short stroke | ||
- | 1 Piece(s) | Quote | 10 | 8 | 19 | 19 | 8 | Axial piping | M9BV | 2 pcs. | - | None | Short stroke |