(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Membrane Air Dryer Single Type Clean Series 10-IDG Series (Part Number)

Membrane Air Dryer Single Type Clean Series 10-IDG Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom

Drawing

10-IDG3, 5/10-IDG3H, 5H

Membrane air dryer, single unit type, clean series, 10-IDG series, drawing 1

10-IDG10, 10H

Membrane air dryer, single unit type, clean series, 10-IDG series, drawing 2

10-IDG20, 20H

Membrane air dryer, single unit type, clean series, 10-IDG series, drawing 3

Product Specifications

Part number display method

Membrane air dryer, single unit type, clean series, 10-IDG series, part number display method

Standard specifications (Single unit type)

■Standard dew point: -20°C

Part numberStandard dew point -20°C
10-IDG310-IDG510-IDG1010-IDG2010-IDG6010-IDG7510-IDG100
Range of operating conditionsOperating fluid ^*1)Compressed Air
Inlet air pressure (MPa)0.3 to 0.850.3 to 1.0
Inlet air temperature °C-5 to +55 (No freezing)-5 to +50 (no freezing)
Ambient temperature °C-5 to +55 (No freezing)-5 to +50 (no freezing)
Standard performanceOutlet air atmospheric pressure dew point °C-20
Standard performance conditionsInlet air flow rate L/min (ANR)^*2)31621252507259001,190
Outlet air flow rate L/min (ANR)25501002006007501,000
Purge air flow rate L/min (ANR)^*3)6122550125150190
Inlet air pressure (MPa)0.7
Inlet air temperature °C25
Inlet air saturation temperature °C25
Ambient temperature °C25
Dew point indicator purge air flow rate1 L/min (ANR) (at inlet air pressure 0.7 MPa)
Pipe connection diameter1/8·1/41/4·3/83/8·1/21/2
Weight (kg) (with bracket)0.3 (0.36)0.5 (0.58)0.78 (0.88)1.67 (1.82)1.67 (1.82)1.72 (1.87)
Cleanliness class (ISO Class)Class 3

*1) There is no inflow of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3) Includes 1 L/min (ANR) of purge air flow rate (at 0.7 MPa inlet air pressure) for the dew point indicator. (Excluding 10-IDG3 and 10-IDG5)

■Standard dew point: -15°C / H type

Part numberStandard dew point -15°C
10-IDG3H10-IDG5H10-IDG10H10-IDG20H10-IDG60H10-IDG75H10-IDG100H
Range of operating conditionsOperating fluid ^*1)Compressed Air
Inlet air pressure (MPa)0.3 to 0.850.3 to 1.0
Inlet air temperature °C-5 to +55 (No freezing)-5 to +50 (no freezing)
Ambient temperature °C-5 to +55 (No freezing)-5 to +50 (no freezing)
Standard performanceOutlet air atmospheric pressure dew point °C-15
Standard performance conditionsInlet air flow rate L/min (ANR)^*2)28561112226658301,110
Outlet air flow rate L/min (ANR)25501002006007501,000
Purge air flow rate L/min (ANR)^*3)3611226580110
Inlet air pressure (MPa)0.7
Inlet air temperature °C25
Inlet air saturation temperature °C25
Ambient temperature °C25
Dew point indicator purge air flow rate1 L/min (ANR) (at inlet air pressure 0.7 MPa)
Pipe connection diameter1/8·1/41/4·3/83/8·1/21/2
Weight (kg) (with bracket)0.3 (0.36)0.5 (0.58)0.78 (0.88)1.67 (1.82)1.67 (1.82)1.72 (1.87)
Cleanliness class (ISO Class)Class 3

*1) There is no inflow of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3) Includes 1 L/min (ANR) of purge air flow rate (at 0.7 MPa inlet air pressure) for the dew point indicator. (Excluding 10-IDG3H and 10-IDG5H)

Part Number
10-IDG20-03B-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Air Inlet Flow
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Supply Side, Connection Type Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Standard size Accessory Flow Direction Dew Point Checker

-

1 Piece(s) Quote 10Dryer200-20[Rc(R)] Rc3/8[Rc(R)] Rc3/820With BracketFlow direction (Right to Left)No (Standard)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Method Hollow Fiber Type Shape Standard Inlet Air Temperature(℃) 25

Please check the type/dimensions/specifications of the part 10-IDG20-03B-R in the Membrane Air Dryer Single Type Clean Series 10-IDG Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-IDG20-03B-R trong chuỗi Membrane Air Dryer Single Type Clean Series 10-IDG Series.

Products like this...

Part Number
10-IDG10-03
10-IDG10-03B
10-IDG10-03B-R
10-IDG20H-02
10-IDG20H-02B
10-IDG20H-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Air Inlet Flow
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Supply Side, Connection Type Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Standard size Accessory Flow Direction Dew Point Checker

-

1 Piece(s) Quote 10Dryer100-20[Rc(R)] Rc3/8[Rc(R)] Rc3/810No (Standard)Flow direction (Left to Right)No (Standard)

-

1 Piece(s) Quote 10Dryer100-20[Rc(R)] Rc3/8[Rc(R)] Rc3/810With BracketFlow direction (Left to Right)No (Standard)

-

1 Piece(s) Quote 10Dryer100-20[Rc(R)] Rc3/8[Rc(R)] Rc3/810With BracketFlow direction (Right to Left)No (Standard)

-

1 Piece(s) Quote 10Dryer200-15[Rc(R)] Rc1/4[Rc(R)] Rc1/420No (Standard)Flow direction (Left to Right)No (Standard)

-

1 Piece(s) Quote 10Dryer200-15[Rc(R)] Rc1/4[Rc(R)] Rc1/420With BracketFlow direction (Left to Right)No (Standard)

-

1 Piece(s) Quote 10Dryer200-15[Rc(R)] Rc3/8[Rc(R)] Rc3/820No (Standard)Flow direction (Left to Right)No (Standard)