(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Membrane Air Dryer Single Type Clean Series 10-IDG□A Series (Part Number)

Membrane Air Dryer Single Type Clean Series 10-IDG□A Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom

Part Number
10-IDG100SA-03B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSAir Inlet Flow
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Supply Side, Connection Type Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Air Inlet Flow Rate [Distinction]
(l/min)
Standard size Accessory Flow Direction

-

1 Piece(s) Quote 10150-60[Rc(R)] Rc3/8[Rc(R)] Rc3/8~200100With BracketFlow direction (Left to Right)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Dryer Method Hollow Fiber Type Shape Standard
Inlet Air Temperature(℃) 25

Please check the type/dimensions/specifications of the part 10-IDG100SA-03B in the Membrane Air Dryer Single Type Clean Series 10-IDG□A Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-IDG100SA-03B trong chuỗi Membrane Air Dryer Single Type Clean Series 10-IDG□A Series.

Products like this...

Part Number
10-IDG100LA-04
10-IDG100LA-04B
10-IDG100LA-04B-R
10-IDG100SA-04
10-IDG100SA-04B
10-IDG100SA-04B-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSAir Inlet Flow
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Supply Side, Connection Type Supply Side, Plumbing Thread Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Air Inlet Flow Rate [Distinction]
(l/min)
Standard size Accessory Flow Direction

-

1 Piece(s) Quote 10300-40[Rc(R)] Rc1/2[Rc(R)] Rc1/2~300100No (Standard)Flow direction (Left to Right)

-

1 Piece(s) Quote 10300-40[Rc(R)] Rc1/2[Rc(R)] Rc1/2~300100With BracketFlow direction (Left to Right)

-

1 Piece(s) Quote 10300-40[Rc(R)] Rc1/2[Rc(R)] Rc1/2~300100With BracketFlow direction (Right to Left)

-

1 Piece(s) Quote 10150-60[Rc(R)] Rc1/2[Rc(R)] Rc1/2~200100No (Standard)Flow direction (Left to Right)

-

1 Piece(s) Quote 10150-60[Rc(R)] Rc1/2[Rc(R)] Rc1/2~200100With BracketFlow direction (Left to Right)

-

1 Piece(s) Quote 10150-60[Rc(R)] Rc1/2[Rc(R)] Rc1/2~200100With BracketFlow direction (Right to Left)