(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vacuum Regulator Clean Series Copper/Fluorine-Free Specifications 10-/20-IRV10/20 Series (Part Number)

Vacuum Regulator Clean Series Copper/Fluorine-Free Specifications 10-/20-IRV10/20 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series Clean Series]
・ This product can be used in a clean environment
・ It prevents dust generation in the cleanroom

[20-Series Copper/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided
・ External dimensions are the same as standard products

Part Number
10-IRV20-LC08GN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Fluid
(l/min)
Shape Supply Side, Connecting Tube Diameter Control Side, Connecting Tube Diameter Piping specifications Accessories Monitor output Supply side fitting shape Control side fitting shape Bracket Type

-

1 Piece(s) Quote 10Maximum flow rate 240 L/min (ANR)One-Touch Fitting Type ElbowØ8Ø8Standard connectionsGauge nut assembly-ElbowElbowNoClean series

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Vacuum Regulator Control Method Directly Operated Supply Side, Connection Type One-Touch Plumbing
Control Side, Connection Type One-Touch Plumbing Customized specifications No

Please check the type/dimensions/specifications of the part 10-IRV20-LC08GN in the Vacuum Regulator Clean Series Copper/Fluorine-Free Specifications 10-/20-IRV10/20 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-IRV20-LC08GN trong chuỗi Vacuum Regulator Clean Series Copper/Fluorine-Free Specifications 10-/20-IRV10/20 Series.

Products like this...

Part Number
10-IRV10-C06BGN
10-IRV10-C06BZA
10-IRV10-C06BZN
10-IRV20-LC08LG
10-IRV20-LC10
10-IRV20-LC10B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Fluid
(l/min)
Shape Supply Side, Connecting Tube Diameter Control Side, Connecting Tube Diameter Piping specifications Accessories Monitor output Supply side fitting shape Control side fitting shape Bracket Type

-

1 Piece(s) Quote 10Maximum flow rate 140 L/min (ANR)StandardØ6Ø6Standard connectionsGauge nut assembly-StraightStraightWith bracketClean series

-

1 Piece(s) Quote 10Maximum flow rate 140 L/min (ANR)StandardØ6Ø6Standard connectionsWith digital pressure switchNPN open collector 2 outputsStraightStraightWith bracketClean series

-

1 Piece(s) Quote -Maximum flow rate 140 L/min (ANR)StandardØ6Ø6Standard connectionsWith digital pressure switchNPN open collector 1 outputStraightStraightWith bracketClean series

-

1 Piece(s) Quote 10Maximum flow rate 240 L/min (ANR)One-Touch Fitting Type ElbowØ8Ø8Standard connectionsWith Pressure Gauge-ElbowElbowWith bottom bracketClean series

-

1 Piece(s) Quote 10Maximum flow rate 240 L/min (ANR)One-Touch Fitting Type Elbowø10ø10Standard connectionsNo-ElbowElbowNoClean series

-

1 Piece(s) Quote 10Maximum flow rate 240 L/min (ANR)One-Touch Fitting Type Elbowø10ø10Standard connectionsNo-ElbowElbowWith bracketClean series