(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[10-Series Clean Series]
・ This product can be used in a clean environment
・ It prevents dust generation in the cleanroom
[20-Series Copper/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided
・ External dimensions are the same as standard products
Part Number |
---|
10-IRV20-C08BG |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable Fluid (l/min) | Shape | Supply Side, Connecting Tube Diameter | Control Side, Connecting Tube Diameter | Piping specifications | Accessories | Monitor output | Supply side fitting shape | Control side fitting shape | Bracket | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,341,000 VND | 1 Piece(s) | 32 Day(s) | - | Maximum flow rate 240 L/min (ANR) | Standard | Ø8 | Ø8 | Standard connections | With Pressure Gauge | - | Straight | Straight | With bracket | Clean series |
Loading...Tải…
Type | Vacuum Regulator | Control Method | Directly Operated | Supply Side, Connection Type | One-Touch Plumbing |
---|---|---|---|---|---|
Control Side, Connection Type | One-Touch Plumbing | Customized specifications | No |
Please check the type/dimensions/specifications of the part 10-IRV20-C08BG in the Vacuum Regulator Clean Series Copper/Fluorine-Free Specifications 10-/20-IRV10/20 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 10-IRV20-C08BG trong chuỗi Vacuum Regulator Clean Series Copper/Fluorine-Free Specifications 10-/20-IRV10/20 Series.
Part Number |
---|
10-IRV10-C06BGN |
10-IRV10-C06BZA |
10-IRV10-C06BZN |
10-IRV20-C08BZN |
10-IRV20-C08G |
10-IRV20-C08LG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable Fluid (l/min) | Shape | Supply Side, Connecting Tube Diameter | Control Side, Connecting Tube Diameter | Piping specifications | Accessories | Monitor output | Supply side fitting shape | Control side fitting shape | Bracket | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Maximum flow rate 140 L/min (ANR) | Standard | Ø6 | Ø6 | Standard connections | Gauge nut assembly | - | Straight | Straight | With bracket | Clean series | ||
- | 1 Piece(s) | Quote | 10 | Maximum flow rate 140 L/min (ANR) | Standard | Ø6 | Ø6 | Standard connections | With digital pressure switch | NPN open collector 2 outputs | Straight | Straight | With bracket | Clean series | ||
- | 1 Piece(s) | Quote | - | Maximum flow rate 140 L/min (ANR) | Standard | Ø6 | Ø6 | Standard connections | With digital pressure switch | NPN open collector 1 output | Straight | Straight | With bracket | Clean series | ||
- | 1 Piece(s) | Quote | 10 | Maximum flow rate 240 L/min (ANR) | Standard | Ø8 | Ø8 | Standard connections | With digital pressure switch | NPN open collector 1 output | Straight | Straight | With bracket | Clean series | ||
3,271,000 VND | 1 Piece(s) | 32 Day(s) | - | Maximum flow rate 240 L/min (ANR) | Standard | Ø8 | Ø8 | Standard connections | With Pressure Gauge | - | Straight | Straight | No | Clean series | ||
- | 1 Piece(s) | Quote | 10 | Maximum flow rate 240 L/min (ANR) | Standard | Ø8 | Ø8 | Standard connections | With Pressure Gauge | - | Straight | Straight | With bottom bracket | Clean series |