(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Shock Absorber Soft Type Rechargeable Battery Compatible 25 A-RJ Series

Shock Absorber Soft Type Rechargeable Battery Compatible 25 A-RJ Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the feature page from here.

    ■Handling of SMC products
    Web pages for products currently without individual pages will be released sequentially.
    If you have fixed a part number, click here to request a quote/order.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating with copper base and zinc plating are not used. (Electroless nickel plating is used. )
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

 
Part Number
25A-RJ0604
25A-RJ0806H
25A-RJ0806HU
25A-RJ0806HUS
25A-RJ0806L
25A-RJ0806LS
25A-RJ0806LU
25A-RJ0806LUS
25A-RJ1006U
25A-RJ1007H
25A-RJ1007HN
25A-RJ1007HU
25A-RJ1007HUS
25A-RJ1007L
25A-RJ1007LS
25A-RJ1007LSJ
25A-RJ1007LU
25A-RJ1007LUS
25A-RJ1412H
25A-RJ1412HU
25A-RJ1412HUS
25A-RJ1412HUSJ
25A-RJ1412L
25A-RJ1412LSJ
25A-RJ1412LU
25A-RJ1412LUS
25A-RJ1412LUSN
25A-RJ2015H
25A-RJ2015HU
25A-RJ2015L
25A-RJ2015LS
25A-RJ2015LSJ
25A-RJ2015LU
25A-RJ2015LUS
25A-RJ2725H
25A-RJ2725HU
25A-RJ2725L
25A-RJ2725LUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal Mounting Screw [M] Overall Length L
(mm)
Stroke S
(mm)
Max. Absorbed Energy
(J)
Collision speed range
(m/s)
With cap Option

959,733 VND

1 Piece(s) 32 Day(s) 10633.340.50.05 to 1Basic TypeHexagon nut: 2 pcs.

-

1 Piece(s) Quote 10846.8610.05 to 2Basic TypeHexagon nut: 2 pcs.

-

1 Piece(s) Quote -855.3610.05 to 2With urethane capHexagon nut: 2 pcs.

-

1 Piece(s) Quote 10855.3610.05 to 2With urethane capHex Nut: 2 pcs. / stopper nut: 1 pc.

1,045,341 VND

1 Piece(s) 32 Day(s) 10846.8610.05 to 1Basic TypeHexagon nut: 2 pcs.

1,099,482 VND

1 Piece(s) 32 Day(s) 10846.8610.05 to 1Basic TypeHex Nut: 2 pcs. / stopper nut: 1 pc.

-

1 Piece(s) Quote 10855.3610.05 to 1With urethane capHexagon nut: 2 pcs.

-

1 Piece(s) Quote 10855.3610.05 to 1With urethane capHex Nut: 2 pcs. / stopper nut: 1 pc.

-

1 Piece(s) Quote 101061.3630.05 to 1With urethane capHexagon nut: 2 pcs.

-

1 Piece(s) Quote 101052.3730.05 to 2Basic TypeHexagon nut: 2 pcs.

-

1 Piece(s) Quote 101062.3730.05 to 2Basic TypeNone

-

1 Piece(s) Quote 101062.3730.05 to 2With urethane capHexagon nut: 2 pcs.

-

1 Piece(s) Quote 101062.3730.05 to 2With urethane capHex Nut: 2 pcs. / stopper nut: 1 pc.

-

1 Piece(s) Quote 101052.3730.05 to 1Basic TypeHexagon nut: 2 pcs.

-

1 Piece(s) Quote 101052.3730.05 to 1Basic TypeHex Nut: 2 pcs. / stopper nut: 1 pc.

-

1 Piece(s) Quote 101052.3730.05 to 1Basic TypeHex Nut: 3 stopper nuts: 1 pc.

-

1 Piece(s) Quote 101062.3730.05 to 1With urethane capHexagon nut: 2 pcs.

-

1 Piece(s) Quote 101062.3730.05 to 1With urethane capHex Nut: 2 pcs. / stopper nut: 1 pc.

-

1 Piece(s) Quote 101479.112100.05 to 2Basic TypeHexagon nut: 2 pcs.

-

1 Piece(s) Quote 101492.612100.05 to 2With urethane capHexagon nut: 2 pcs.

-

1 Piece(s) Quote 101492.612100.05 to 2With urethane capHex Nut: 2 pcs. / stopper nut: 1 pc.

-

1 Piece(s) Quote 101492.612100.05 to 2With urethane capHex Nut: 3 stopper nuts: 1 pc.

-

1 Piece(s) Quote 101479.112100.05 to 1Basic TypeHexagon nut: 2 pcs.

-

1 Piece(s) Quote 101479.112100.05 to 1Basic TypeHex Nut: 3 stopper nuts: 1 pc.

-

1 Piece(s) Quote 101492.612100.05 to 1With urethane capHexagon nut: 2 pcs.

-

1 Piece(s) Quote 101492.612100.05 to 1With urethane capHex Nut: 2 pcs. / stopper nut: 1 pc.

-

1 Piece(s) Quote 101492.612100.05 to 1With urethane capStopper nut: 1 pc.

-

1 Piece(s) Quote 102088.215300.05 to 2Basic TypeHexagon nut: 2 pcs.

-

1 Piece(s) Quote 1020105.215300.05 to 2With urethane capHexagon nut: 2 pcs.

-

1 Piece(s) Quote 102088.215300.05 to 1Basic TypeHexagon nut: 2 pcs.

-

1 Piece(s) Quote 102088.215300.05 to 1Basic TypeHex Nut: 2 pcs. / stopper nut: 1 pc.

-

1 Piece(s) Quote 102088.215300.05 to 1Basic TypeHex Nut: 3 stopper nuts: 1 pc.

-

1 Piece(s) Quote 1020105.215300.05 to 1With urethane capHexagon nut: 2 pcs.

-

1 Piece(s) Quote 1020105.215300.05 to 1With urethane capHex Nut: 2 pcs. / stopper nut: 1 pc.

-

1 Piece(s) Quote 102712425700.05 to 2Basic TypeHexagon nut: 2 pcs.

-

1 Piece(s) Quote 102714725700.05 to 2With urethane capHexagon nut: 2 pcs.

-

1 Piece(s) Quote 102712425700.05 to 1Basic TypeHexagon nut: 2 pcs.

-

1 Piece(s) Quote 102714725700.05 to 1With urethane capHex Nut: 2 pcs. / stopper nut: 1 pc.

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Structure Fixed Type Main Body, Related Components Main Body Orifice Type Single Orifice Type
Operating Environment Standard Body Material Steel