(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
・ Non-screw integrated structure
Non-metal structure that does not use metal screws to fasten the actuator part and body part
・ Valve for Chemicals / High Back Pressure 0.5 MPa Compatible
・ Two types of handle operation methods can be selected 90 degree turn type / multi-turn type
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Body class | Compatible sizes | Option (2) | Breathing Port Type | Handle Operation Method |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | 2 | Tube outer diameter: ø6 | Standard | Screw-in / NPT 1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 2 | Tube outer diameter: ø6 | Standard | Screw-in / Rc1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 2 | Tube outer diameter: ø6 | Standard | Screw-in / Rc1/8 | Multi-turn type (With indicator) | ||
- | 1 Piece(s) | Quote | 10 | 2 | Tube outer diameter: 1/4" | Standard | Screw-in / NPT 1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 2 | Tube outer diameter: 1/4" | Buffer material: FFKM | Screw-in / NPT 1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 2 | Tube outer diameter: 1/4" | For ammonium hydroxide | Screw-in / NPT 1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 2 | Tube outer diameter: 1/4" | Standard | Screw-in / NPT 1/8 | Multi-turn type (With indicator) | ||
- | 1 Piece(s) | Quote | 10 | 2 | Tube outer diameter: 1/4" | Standard | Screw-in / Rc1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 2 | Tube outer diameter: 1/4" | Buffer material: FFKM | Screw-in / Rc1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 2 | Tube outer diameter: 1/4" | For ammonium hydroxide | Screw-in / Rc1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 2 | Tube outer diameter: 1/4" | Standard | Screw-in / Rc1/8 | Multi-turn type (With indicator) | ||
- | 1 Piece(s) | Quote | 10 | 3 | Tube outer diameter: ø10 | Standard | Screw-in / NPT 1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 3 | Tube outer diameter: ø10 | Standard | Screw-in / Rc1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 3 | Tube outer diameter: ø10 | Buffer material: FFKM | Screw-in / Rc1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 3 | Tube outer diameter: ø10 | Standard | Screw-in / Rc1/8 | Multi-turn type (With indicator) | ||
- | 1 Piece(s) | Quote | 10 | 3 | Tube outer diameter: 3/8" | Standard | Screw-in / NPT 1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 3 | Tube outer diameter: 3/8" | Buffer material: FFKM | Screw-in / NPT 1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 3 | Tube outer diameter: 3/8" | For ammonium hydroxide | Screw-in / NPT 1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 3 | Tube outer diameter: 3/8" | Standard | Screw-in / NPT 1/8 | Multi-turn type (With indicator) | ||
- | 1 Piece(s) | Quote | 10 | 3 | Tube outer diameter: 3/8" | Standard | Screw-in / Rc1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 3 | Tube outer diameter: 3/8" | Buffer material: FFKM | Screw-in / Rc1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 3 | Tube outer diameter: 3/8" | Standard | Screw-in / Rc1/8 | Multi-turn type (With indicator) | ||
- | 1 Piece(s) | Quote | 10 | 3 | Tube outer diameter: 3/8" | Buffer material: FFKM | Screw-in / Rc1/8 | Multi-turn type (With indicator) | ||
- | 1 Piece(s) | Quote | 10 | 4 | Tube outer diameter: ø12 | Standard | Screw-in / NPT 1/8 | Multi-turn type (With indicator) | ||
- | 1 Piece(s) | Quote | 10 | 4 | Tube outer diameter: ø12 | Standard | Screw-in / Rc1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 4 | Tube outer diameter: 1/2" | Standard | Screw-in / NPT 1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 4 | Tube outer diameter: 1/2" | Buffer material: FFKM | Screw-in / NPT 1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 4 | Tube outer diameter: 1/2" | For ammonium hydroxide | Screw-in / NPT 1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 4 | Tube outer diameter: 1/2" | Standard | Screw-in / NPT 1/8 | Multi-turn type (With indicator) | ||
- | 1 Piece(s) | Quote | 10 | 4 | Tube outer diameter: 1/2" | Standard | Screw-in / Rc1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 4 | Tube outer diameter: 1/2" | Buffer material: FFKM | Screw-in / Rc1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 4 | Tube outer diameter: 1/2" | For ammonium hydroxide | Screw-in / Rc1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 4 | Tube outer diameter: 1/2" | Standard | Screw-in / Rc1/8 | Multi-turn type (With indicator) | ||
- | 1 Piece(s) | Quote | 10 | 4 | Tube outer diameter: 1/2" | Buffer material: FFKM | Screw-in / Rc1/8 | Multi-turn type (With indicator) | ||
- | 1 Piece(s) | Quote | 10 | 5 | Tube outer diameter: ø19 (3/4") | For ammonium hydroxide | Screw-in / NPT 1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 5 | Tube outer diameter: ø19 (3/4") | For ammonium hydroxide | Screw-in / Rc1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 6 | Tube outer diameter: ø25 (1") | Standard | Screw-in / NPT 1/8 | 90 degree turn type | ||
- | 1 Piece(s) | Quote | 10 | 6 | Tube outer diameter: ø25 (1") | For ammonium hydroxide | Screw-in / NPT 1/8 | 90 degree turn type |