(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Electric Actuator With Motor Specification FLCR Table Type (Part Number)

Electric Actuator With Motor Specification FLCR Table Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • FLCR-1602050NCN-LN00
  • FLCR-2002050NCN-LN00
  • FLCR-2502050NCN-LN00
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      27,587,755VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For short stroke workpiece transfer and positioning.
[Features]
・ The equipment has a more space-saving built-in motor.
・ Multi-point positioning.
・ Dimensions compatible with air type.

Part Number
FLCR-2502050NCN-RS01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Table Width W1
(mm)
Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Main Body Width
(mm)
Connector entry direction

33,255,633 VND

1 Piece(s) 25 Day(s) or more 5010.1~20.0115.1~10.08.5-72201~300210Standard 1m142.510025Right side

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body, Peripheral Components Caster Type Slider Drive Method Rolled ball screw + belt
Guide Presence Input Power Supply DC24V/DC48V Position Detection Incremental
I/O Module No Brake No Noise Filter No
Operating Environment Standard Positioning Repeatability(µm) 20