(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
For short stroke workpiece transfer and positioning.
[Features]
・ The equipment has a more space-saving built-in motor.
・ Multi-point positioning.
・ Dimensions compatible with air type.
Part Number |
---|
FLCR-2506050NCN-RS03 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Lead (mm) | Table Width W1 (mm) | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Cable | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Main Body Width (mm) | Connector entry direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33,763,551 VND | 1 Piece(s) | 25 Day(s) or more | 50 | 10.1~20.0 | 11 | 2.1~5.0 | 3 | - | 72 | 0~100 | 90 | Standard 3m | 142.5 | - | 25 | Right side |
Loading...Tải…
Main Body, Peripheral Components | Caster | Type | Slider | Drive Method | Rolled ball screw + belt |
---|---|---|---|---|---|
Guide | Presence | Input Power Supply | DC24V/DC48V | Position Detection | Incremental |
I/O Module | No | Brake | No | Noise Filter | No |
Operating Environment | Standard | Positioning Repeatability(µm) | 20 |