(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Electric Actuator With Motor Specification EBS-M Slider Type (Part Number)

Electric Actuator With Motor Specification EBS-M Slider Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      23,533,893VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
・ For high-speed transportation.
・ The equipment is more space saving and has a compact and highly rigid body.
・ Equipped with easy-to-maintain grease greasing port.

Part Number
EBS-08MD-200850NAN-CS05
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Main Body Width
(mm)
Motor Mounting Direction

61,233,061 VND

1 Piece(s) 15 Day(s) or more 85020.1~50.043.35.1~10.08.381No201~300250Standard 5m13582082Lower folded mounting

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body, Peripheral Components Caster Type Slider Drive Method Rolled Ball Screw
Guide Presence Input Power Supply DC24V/DC48V Position Detection Absolute
I/O Module No Noise Filter No Operating Environment Standard
Positioning Repeatability(µm) 10