(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
[Features]
・ For high-speed transportation.
・ The equipment is more space saving and has a compact and highly rigid body.
・ Equipped with easy-to-maintain grease greasing port.
Part Number |
---|
EBS-08MR-201050BAN-CS03 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Cable | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Main Body Width (mm) | Motor Mounting Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71,898,275 VND | 1 Piece(s) | 15 Day(s) or more | 1050 | 20.1~50.0 | 43.3 | 5.1~10.0 | 8.3 | 81 | Presence | 201~300 | 250 | Standard 3m | 135 | 450 | 82 | Right side reverse-parallel installation |
Loading...Tải…
Main Body, Peripheral Components | Caster | Type | Slider | Drive Method | Rolled Ball Screw |
---|---|---|---|---|---|
Guide | Presence | Input Power Supply | DC24V/DC48V | Position Detection | Absolute |
I/O Module | No | Noise Filter | No | Operating Environment | Standard |
Positioning Repeatability(µm) | 10 |