(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Push-in T-connector.
[Features]
·Structural design: Push-pull principle
[Materials]
·Housing material: PBT
·Material tubing seal: NBR
Wide selection of push-in fittings for pneumatic applications with a temperature range up to 80 ℃ and a pressure range up to 14 bar.
Tubing outside diameters of 4, 6, 8,10, 12, 16 and 22 mm with connecting threads Rx - R½ and Gx - G¾.
Design | Push-pull principle |
---|---|
Mounting position | Any |
Type of seal on threaded plug | Sealing ring (metric thread, G thread) |
Coating (R thread) |
Size | QSM, mini series | QS, standard series | |
---|---|---|---|
Except QS-G¾-22 | QS-G¾-22 | ||
Operating pressure complete temperature range [bar] | -0.95 to +6 | -0.95 to +14 | |
Temperature-dependent operating pressure [bar] | -0.95 to +14 | ||
Operating medium | Compressed air in accordance with ISO 8573-1:2010 [7:-:-] | ||
- | Water as per manufacturer's declaration | ||
Note on operating/pilot medium | Operation with lubricated medium possible | ||
Ambient temperature [℃] | -10 to +80 | -20 to +80 | |
Corrosion resistance class CRC | 1 |
Part Number |
---|
QST-4 |
QST-6 |
QST-6-4 |
QST-8 |
QST-8-4 |
QST-8-6 |
QST-8-50 |
QST-10 |
QST-10-6 |
QST-10-8 |
QST-10-50 |
QST-12 |
QST-12-8 |
QST-12-10 |
QST-16 |
QST-16-12 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Nominal width (mm) | Pack size | Pneumatic connection 1 | Pneumatic connection 2 | Manufacturer part # | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1,468,859 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 15 Day(s) | 10 | 2.6 | 10 | for pneumatic tubing outside diameter 4 mm | for pneumatic tubing outside diameter 4 mm | 153128 | 7.5 | ||
1,532,906 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 15 Day(s) | 10 | 4 | 10 | For pneumatic tubing outside diameter 6 mm | for pneumatic tubing outside diameter 6 mm | 153129 | 11 | ||
1,448,847 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 15 Day(s) | 10 | 2.3 | 10 | For pneumatic tubing outside diameter 6 mm | for pneumatic tubing outside diameter 4 mm | 153134 | 11 | ||
1,825,071 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 15 Day(s) | 10 | 5 | 10 | for pneumatic tubing outside diameter 8 mm | for pneumatic tubing outside diameter 8 mm | 153130 | 16 | ||
2,169,271 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 15 Day(s) | 10 | 2.3 | 10 | for pneumatic tubing outside diameter 8 mm | for pneumatic tubing outside diameter 4 mm | 130613 | 14 | ||
1,656,976 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 15 Day(s) | 10 | 3.5 | 10 | for pneumatic tubing outside diameter 8 mm | for pneumatic tubing outside diameter 6 mm | 153135 | 14 | ||
6,523,824 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 15 Day(s) | 10 | 5 | 50 | for pneumatic tubing outside diameter 8 mm | for pneumatic tubing outside diameter 8 mm | 130804 | 16 | ||
2,637,553 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 15 Day(s) | 10 | 6.7 | 10 | for pneumatic tubing outside diameter 10 mm | for pneumatic tubing outside diameter 10 mm | 153131 | 25 | ||
2,441,435 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 15 Day(s) | 10 | 3.7 | 10 | for pneumatic tubing outside diameter 10 mm | for pneumatic tubing outside diameter 6 mm | 130614 | 22 | ||
1,877,106 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 15 Day(s) | 10 | 4.9 | 10 | for pneumatic tubing outside diameter 10 mm | for pneumatic tubing outside diameter 8 mm | 153136 | 23 | ||
9,285,471 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 15 Day(s) | 10 | 6.7 | 50 | for pneumatic tubing outside diameter 10 mm | for pneumatic tubing outside diameter 10 mm | 130805 | 25 | ||
2,905,706 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 15 Day(s) | 10 | 8.7 | 10 | for pneumatic tubing outside diameter 12 mm | for pneumatic tubing outside diameter 12 mm | 153132 | 36 | ||
3,494,059 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 15 Day(s) | 10 | 5.1 | 10 | for pneumatic tubing outside diameter 12 mm | for pneumatic tubing outside diameter 8 mm | 130615 | 32 | ||
2,589,518 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 15 Day(s) | 10 | 6.1 | 10 | for pneumatic tubing outside diameter 12 mm | for pneumatic tubing outside diameter 10 mm | 153137 | 34 | ||
575,939 VND | 1 Piece(s) | 15 Day(s) | 10 | 10.7 | 1 | for pneumatic tubing outside diameter 16 mm | for pneumatic tubing outside diameter 16 mm | 153133 | 44 | |||
654,785 VND | 1 Piece(s) | 15 Day(s) | 10 | 7.6 | 1 | for pneumatic tubing outside diameter 16 mm | for pneumatic tubing outside diameter 12 mm | 130616 | 45 |
Loading...Tải…
Housing material | PBT | Size | Standard | Min. Operating pressure(bar) | -0.95 |
---|---|---|---|---|---|
Max. Operating pressure(bar) | 6 | Min. Ambient temperature(°C) | -10 | Max. Ambient temperature(°C) | 80 |
No. of outlets | 2 | Releasing ring color | Blue | Operating medium | Compressed air as per ISO 8573-1:2010 [7:-:-], Water as per manufacturer's declaration at www.festo.com |
Corrosion resistance class (CRC) | 1 - Low corrosion stress |