(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
With integrated LEDs for switching status indication.
[Features]
·Switching status indication: Yellow LED, Green LED.
·Type of mounting: Screww-clamped.
·Cable outlet: Angled.
·Housing colour: Transparent.
[Materials]
·Housing: PA6 reinforced.
·Electrical contact: Brass, Nickel-plated, Tin-plated.
Type | PEV-1/4-WD-LED-24 | PEV-1/4-WD-LED-230 | |
---|---|---|---|
Operating voltage range | [V AC] | - | 0 to 230 |
[V DC] | 15 to 30 | 0 to 180 | |
Electrical connection | Angled socket, 4-pin | ||
Acceptable current load [A] | 8 | ||
Type of mounting | Via through-hole | ||
Housing material information | PA | ||
Ready status display | Green LED | ||
Switching status display | Yellow LED | ||
Ambient temperature [℃] | -40 to +90 | ||
Protection | IP65 |
Part Number |
---|
PEV-1/4-WD-LED-24 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS |
---|---|---|---|---|---|
774,678 VND | 1 Piece(s) | 15 Day(s) | 10 |
Loading...Tải…
Operating Temperature Range(°C) | -40::90 | Degree of protection | IP65 | DC operating voltage range(V) | 15-30 |
---|---|---|---|---|---|
Manufacturer part # | 164274 |
Please check the type/dimensions/specifications of the part PEV-1/4-WD-LED-24 in the Connector, PEV Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PEV-1/4-WD-LED-24 trong chuỗi Connector, PEV Series.