(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
This is a manifold of the direct operated 3-port solenoid valve VX series.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Operating Environment | Connection Type | Plumbing Thread Nominal | Sealing materials | Types of Related components | Number of stations | Applicable valve |
---|---|---|---|---|---|---|---|---|---|---|---|---|
285,600 VND | 1 Piece(s) | 32 Day(s) | - | Standard | - | - | NBR | Blanking Plate | - | VX31 | ||
- | 1 Piece(s) | Quote | 10 | Standard | - | - | FKM | Blanking Plate | - | VX31 | ||
342,400 VND | 1 Piece(s) | 32 Day(s) | - | Standard | - | - | NBR | Blanking Plate | - | VX32 | ||
232,067 VND | 1 Piece(s) | 32 Day(s) | 10 | Standard | - | - | FKM | Blanking Plate | - | VX32 | ||
633,600 VND | 1 Piece(s) | 32 Day(s) | - | Standard | [Rc (R)] Rc | 1/8 | - | Manifold base | 2 | VX31 | ||
- | 1 Piece(s) | Quote | 10 | Standard | [Rc (R)] Rc | 1/8 | - | Manifold base | 3 | VX31 | ||
995,200 VND | 1 Piece(s) | 32 Day(s) | - | Standard | [Rc (R)] Rc | 1/8 | - | Manifold base | 4 | VX31 | ||
- | 1 Piece(s) | Quote | - | Standard | [Rc (R)] Rc | 1/8 | - | Manifold base | 5 | VX31 | ||
1,357,600 VND | 1 Piece(s) | 32 Day(s) | - | Standard | [Rc (R)] Rc | 1/8 | - | Manifold base | 6 | VX31 | ||
1,538,400 VND | 1 Piece(s) | 32 Day(s) | - | Standard | [Rc (R)] Rc | 1/8 | - | Manifold base | 7 | VX31 | ||
- | 1 Piece(s) | Quote | - | Standard | [Rc (R)] Rc | 1/8 | - | Manifold base | 8 | VX31 | ||
- | 1 Piece(s) | Quote | - | Standard | [Rc (R)] Rc | 1/8 | - | Manifold base | 9 | VX31 | ||
2,080,800 VND | 1 Piece(s) | 32 Day(s) | - | Standard | [Rc (R)] Rc | 1/8 | - | Manifold base | 10 | VX31 | ||
- | 1 Piece(s) | Quote | 10 | No oil | [Rc (R)] Rc | 1/8 | - | Manifold base | 2 | VX31 | ||
- | 1 Piece(s) | Quote | - | No oil | [Rc (R)] Rc | 1/8 | - | Manifold base | 3 | VX31 | ||
- | 1 Piece(s) | Quote | 10 | No oil | [Rc (R)] Rc | 1/8 | - | Manifold base | 4 | VX31 | ||
- | 1 Piece(s) | Quote | 10 | No oil | [Rc (R)] Rc | 1/8 | - | Manifold base | 5 | VX31 | ||
- | 1 Piece(s) | Quote | 10 | No oil | [Rc (R)] Rc | 1/8 | - | Manifold base | 8 | VX31 | ||
- | 1 Piece(s) | Quote | - | No oil | [Rc (R)] Rc | 1/8 | - | Manifold base | 10 | VX31 | ||
- | 1 Piece(s) | Quote | - | Standard | [Rc (R)] Rc | 1/4 | - | Manifold base | 2 | VX31 | ||
- | 1 Piece(s) | Quote | 10 | Standard | [Rc (R)] Rc | 1/4 | - | Manifold base | 3 | VX31 | ||
995,200 VND | 1 Piece(s) | 32 Day(s) | - | Standard | [Rc (R)] Rc | 1/4 | - | Manifold base | 4 | VX31 | ||
1,176,800 VND | 1 Piece(s) | 32 Day(s) | - | Standard | [Rc (R)] Rc | 1/4 | - | Manifold base | 5 | VX31 | ||
1,357,600 VND | 1 Piece(s) | 32 Day(s) | - | Standard | [Rc (R)] Rc | 1/4 | - | Manifold base | 6 | VX31 | ||
1,538,400 VND | 1 Piece(s) | 32 Day(s) | - | Standard | [Rc (R)] Rc | 1/4 | - | Manifold base | 7 | VX31 | ||
1,719,200 VND | 1 Piece(s) | 32 Day(s) | - | Standard | [Rc (R)] Rc | 1/4 | - | Manifold base | 8 | VX31 | ||
1,900,000 VND | 1 Piece(s) | 32 Day(s) | - | Standard | [Rc (R)] Rc | 1/4 | - | Manifold base | 9 | VX31 | ||
2,080,800 VND | 1 Piece(s) | 32 Day(s) | - | Standard | [Rc (R)] Rc | 1/4 | - | Manifold base | 10 | VX31 | ||
- | 1 Piece(s) | Quote | - | No oil | [Rc (R)] Rc | 1/4 | - | Manifold base | 2 | VX31 | ||
- | 1 Piece(s) | Quote | - | No oil | [Rc (R)] Rc | 1/4 | - | Manifold base | 3 | VX31 | ||
- | 1 Piece(s) | Quote | - | No oil | [Rc (R)] Rc | 1/4 | - | Manifold base | 4 | VX31 | ||
- | 1 Piece(s) | Quote | - | No oil | [Rc (R)] Rc | 1/4 | - | Manifold base | 5 | VX31 | ||
- | 1 Piece(s) | Quote | - | No oil | [Rc (R)] Rc | 1/4 | - | Manifold base | 6 | VX31 | ||
- | 1 Piece(s) | Quote | 10 | No oil | [Rc (R)] Rc | 1/4 | - | Manifold base | 7 | VX31 | ||
- | 1 Piece(s) | Quote | 10 | No oil | [Rc (R)] Rc | 1/4 | - | Manifold base | 8 | VX31 | ||
- | 1 Piece(s) | Quote | 10 | No oil | [Rc (R)] Rc | 1/4 | - | Manifold base | 10 | VX31 | ||
- | 1 Piece(s) | Quote | 10 | Standard | [Rc (R)] Rc | 1/8 | - | Manifold base | 2 | VX32 | ||
- | 1 Piece(s) | Quote | - | Standard | [Rc (R)] Rc | 1/8 | - | Manifold base | 3 | VX32 | ||
- | 1 Piece(s) | Quote | 10 | Standard | [Rc (R)] Rc | 1/8 | - | Manifold base | 4 | VX32 | ||
- | 1 Piece(s) | Quote | 10 | Standard | [Rc (R)] Rc | 1/8 | - | Manifold base | 5 | VX32 | ||
- | 1 Piece(s) | Quote | 10 | Standard | [Rc (R)] Rc | 1/8 | - | Manifold base | 6 | VX32 | ||
- | 1 Piece(s) | Quote | 10 | Standard | [Rc (R)] Rc | 1/8 | - | Manifold base | 7 | VX32 | ||
- | 1 Piece(s) | Quote | 10 | Standard | [Rc (R)] Rc | 1/8 | - | Manifold base | 8 | VX32 | ||
- | 1 Piece(s) | Quote | 10 | Standard | [Rc (R)] Rc | 1/8 | - | Manifold base | 9 | VX32 | ||
- | 1 Piece(s) | Quote | 10 | Standard | [Rc (R)] Rc | 1/8 | - | Manifold base | 10 | VX32 | ||
- | 1 Piece(s) | Quote | - | No oil | [Rc (R)] Rc | 1/8 | - | Manifold base | 2 | VX32 | ||
- | 1 Piece(s) | Quote | 10 | No oil | [Rc (R)] Rc | 1/8 | - | Manifold base | 3 | VX32 | ||
- | 1 Piece(s) | Quote | 10 | No oil | [Rc (R)] Rc | 1/8 | - | Manifold base | 5 | VX32 | ||
- | 1 Piece(s) | Quote | 10 | No oil | [Rc (R)] Rc | 1/8 | - | Manifold base | 6 | VX32 | ||
- | 1 Piece(s) | Quote | 10 | No oil | [Rc (R)] Rc | 1/8 | - | Manifold base | 8 | VX32 | ||
832,800 VND | 1 Piece(s) | 32 Day(s) | - | Standard | [Rc (R)] Rc | 1/4 | - | Manifold base | 2 | VX32 | ||
1,158,400 VND | 1 Piece(s) | 32 Day(s) | - | Standard | [Rc (R)] Rc | 1/4 | - | Manifold base | 3 | VX32 | ||
- | 1 Piece(s) | Quote | - | Standard | [Rc (R)] Rc | 1/4 | - | Manifold base | 4 | VX32 | ||
- | 1 Piece(s) | Quote | 10 | Standard | [Rc (R)] Rc | 1/4 | - | Manifold base | 5 | VX32 | ||
- | 1 Piece(s) | Quote | - | Standard | [Rc (R)] Rc | 1/4 | - | Manifold base | 6 | VX32 | ||
- | 1 Piece(s) | Quote | 10 | Standard | [Rc (R)] Rc | 1/4 | - | Manifold base | 7 | VX32 | ||
- | 1 Piece(s) | Quote | - | Standard | [Rc (R)] Rc | 1/4 | - | Manifold base | 8 | VX32 | ||
- | 1 Piece(s) | Quote | 10 | Standard | [Rc (R)] Rc | 1/4 | - | Manifold base | 9 | VX32 | ||
- | 1 Piece(s) | Quote | - | Standard | [Rc (R)] Rc | 1/4 | - | Manifold base | 10 | VX32 | ||
- | 1 Piece(s) | Quote | 10 | No oil | [Rc (R)] Rc | 1/4 | - | Manifold base | 2 | VX32 |
Loading...Tải…
Type | Related components |