(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

5 Port Solenoid Valve, Base Mounted Plug-in Unit VQC1000 Series (Part Number)

5 Port Solenoid Valve, Base Mounted Plug-in Unit VQC1000 Series
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
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ Protective structure IP67 compatible.
・ Flexible adoption of additional stations and specification changes by adopting a connector manifold.
・ Space-saving design with one-side solenoid and pipe fittings all arranged on one side and free mounting direction.
・ Reduced labor hours for reassembling due to no screws and one clamp structure.
・ A wide variety of centralized wiring methods are available.
・ 4-position dual 3-port valve.
・ Manifold model: VV5QC11。

Part Number
VQC1501N-5B1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Switching Type Voltage Number of Solenoids Status at Power Off Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Manual Indicator light / Surge voltage suppressor Functions

3,478,000 VND

1 Piece(s) 32 Day(s) -5-Port Valve3-Position Pressure CenterDC24VDoubleSelf-Recovery (Spring Return)-0.2 to 0.7Soft Seal0.21InternalLock push turn type (Tool required)YesNegative common

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Unit for Manifold Mounting Mounting Orientation Manifold Base Specifications Lubrication Free
Plumbing Sub-Base Plumbing Type Solenoid Valves Driving Type Pilot Type Spool

Please check the type/dimensions/specifications of the part VQC1501N-5B1 in the 5 Port Solenoid Valve, Base Mounted Plug-in Unit VQC1000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VQC1501N-5B1 trong chuỗi 5 Port Solenoid Valve, Base Mounted Plug-in Unit VQC1000 Series.

Products like this...

Part Number
VQC1100-5EC1
VQC1100-61
VQC1100B-51
VQC1501N-5D1
VQC1501NR-51
VQC1501NR-5D1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Ports Switching Type Voltage Number of Solenoids Status at Power Off Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
Seal Type CV Value Pilot Air Supply Manual Indicator light / Surge voltage suppressor Functions

-

1 Piece(s) Quote 105-Port Valve2-Position ExhaustDC24V[Single] SingleSelf-Recovery (Spring Return)-0.1 to 0.7Standard0.16InternalLock turn type (Manual type)None (non-polar)Standard type (0.4 W)

-

1 Piece(s) Quote 105-Port Valve2-Position ExhaustDC12V[Single] SingleSelf-Recovery (Spring Return)-0.1 to 0.7Standard0.16Internal-YesStandard type (0.4 W)

-

1 Piece(s) Quote 105-Port Valve2-Position ExhaustDC24V[Single] SingleSelf-Recovery (Spring Return)-0.1 to 0.7Standard0.16Internal-YesHigh speed response type (0.95 W)

-

1 Piece(s) Quote 105-Port Valve3-Position Pressure CenterDC24VDoubleSelf-Recovery (Spring Return)-0.2 to 0.7Soft Seal0.21InternalLock slide type (Manual type)YesNegative common

-

1 Piece(s) Quote 105-Port Valve3-Position Pressure CenterDC24VDoubleSelf-Recovery (Spring Return)-0.2 to 0.7Soft Seal0.21External-YesNegative common / external pilot

-

1 Piece(s) Quote 105-Port Valve3-Position Pressure CenterDC24VDoubleSelf-Recovery (Spring Return)-0.2 to 0.7Soft Seal0.21ExternalLock slide type (Manual type)YesNegative common / external pilot