(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Slide Table Clean / Low Dust Generation 13/20/22-MXQ Series (Part Number)

Air Slide Table Clean / Low Dust Generation 13/20/22-MXQ Series
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
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[13-Series, Clean Series]
・ It is suitable for clean environment.
・ It prevents dust generation in the cleanroom.
[20-Series Copper/Fluorine-Free Specifications]
・ Suitable for use in environments that dislike copper and fluorine materials.
・ External dimensions are the same as standard products.
[22-Series, Copper / Fluorine / Silicone-Free + Low Dust Generation]
・ It supports environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series. (Grease and packaging are different from the Clean Series)

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
13-MXQ8-10AS-M9NL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCylinder I.D.
(Ø)
Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Size: Width W
(mm)
Environment Table Size: Height H
(mm)
Table Parallelism
(µm)
Piping Format Port Screw Type Adjuster Option Function Option Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Type

-

1 Piece(s) Quote -810701~4.932Dust Proofing2325Standard typeM screwForward-end rubber stopperStandardM9N3None2 pcs.Clean series

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type L-Shaped Table Type Table Material Aluminum Guide Type Linear guide type
Table Surface Treatment Electroless Nickel Plating Operating Pressure(MPa) 0.15 to 0.7 Made-to-order None

Please check the type/dimensions/specifications of the part 13-MXQ8-10AS-M9NL in the Air Slide Table Clean / Low Dust Generation 13/20/22-MXQ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 13-MXQ8-10AS-M9NL trong chuỗi Air Slide Table Clean / Low Dust Generation 13/20/22-MXQ Series.

Products like this...

Part Number
13-MXQ12-10-A93L
13-MXQ12-10-A93LS
13-MXQ12-10-A93S
13-MXQ8-10AS-M9NVL
13-MXQ8-10AS-M9NVZ
13-MXQ8-10AS-M9NWL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCylinder I.D.
(Ø)
Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Size: Width W
(mm)
Environment Table Size: Height H
(mm)
Table Parallelism
(µm)
Piping Format Port Screw Type Adjuster Option Function Option Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Type

-

1 Piece(s) Quote -1210941~4.939Dust Proofing3030Standard typeM screwNo adjusterStandardA933None2 pcs.Clean series

-

1 Piece(s) Quote -1210941~4.939Dust Proofing3030Standard typeM screwNo adjusterStandardA933None1 pcs.Clean series

-

1 Piece(s) Quote -1210941~4.939Dust Proofing3030Standard typeM screwNo adjusterStandardA930.5None1 pcs.Clean series

-

1 Piece(s) Quote -810701~4.932Dust Proofing2325Standard typeM screwForward-end rubber stopperStandardM9NV3None2 pcs.Clean series

-

1 Piece(s) Quote -810701~4.932Dust Proofing2325Standard typeM screwForward-end rubber stopperStandardM9NV5None2 pcs.Clean series

-

1 Piece(s) Quote -810701~4.932Dust Proofing2325Standard typeM screwForward-end rubber stopperStandardM9NW3None2 pcs.Clean series