(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[13-Series, Clean Series]
・ It is suitable for clean environment.
・ It prevents dust generation in the cleanroom.
[20-Series Copper/Fluorine-Free Specifications]
・ Suitable for use in environments that dislike copper and fluorine materials.
・ External dimensions are the same as standard products.
[22-Series, Copper / Fluorine / Silicone-Free + Low Dust Generation]
・ It supports environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series. (Grease and packaging are different from the Clean Series)
Part Number |
---|
13-MXQ6-50CSP-M9NL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Cylinder I.D. (Ø) | Stroke (mm) | Table Size: Length L (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Table Size: Width W (mm) | Environment | Table Size: Height H (mm) | Table Parallelism (µm) | Piping Format | Port Screw Type | Adjuster Option | Function Option | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 6 | 50 | 111 | 0.05~0.8 | 27 | Dust Proofing | 20 | 45 | Standard type | M screw | Forward-end metal stopper | Axial direction piping type | M9N | 3 | None | 2 pcs. | Clean series |
Loading...Tải…
Type | L-Shaped Table Type | Table Material | Aluminum | Guide Type | Linear guide type |
---|---|---|---|---|---|
Table Surface Treatment | Electroless Nickel Plating | Operating Pressure(MPa) | 0.15 to 0.7 | Made-to-order | None |
Please check the type/dimensions/specifications of the part 13-MXQ6-50CSP-M9NL in the Air Slide Table Clean / Low Dust Generation 13/20/22-MXQ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 13-MXQ6-50CSP-M9NL trong chuỗi Air Slide Table Clean / Low Dust Generation 13/20/22-MXQ Series.
Part Number |
---|
13-MXQ12-10-A93L |
13-MXQ12-10-A93LS |
13-MXQ12-10-A93S |
13-MXQ6-50CT |
13-MXQ6-50CT-A93 |
13-MXQ6-50CT-M9B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Cylinder I.D. (Ø) | Stroke (mm) | Table Size: Length L (mm) | Max. Load Mass (Horizontal Mounting) (kg) | Table Size: Width W (mm) | Environment | Table Size: Height H (mm) | Table Parallelism (µm) | Piping Format | Port Screw Type | Adjuster Option | Function Option | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | 12 | 10 | 94 | 1~4.9 | 39 | Dust Proofing | 30 | 30 | Standard type | M screw | No adjuster | Standard | A93 | 3 | None | 2 pcs. | Clean series | ||
- | 1 Piece(s) | Quote | - | 12 | 10 | 94 | 1~4.9 | 39 | Dust Proofing | 30 | 30 | Standard type | M screw | No adjuster | Standard | A93 | 3 | None | 1 pcs. | Clean series | ||
- | 1 Piece(s) | Quote | - | 12 | 10 | 94 | 1~4.9 | 39 | Dust Proofing | 30 | 30 | Standard type | M screw | No adjuster | Standard | A93 | 0.5 | None | 1 pcs. | Clean series | ||
- | 1 Piece(s) | Quote | - | 6 | 50 | 111 | 0.05~0.8 | 27 | Dust Proofing | 20 | 45 | Standard type | M screw | Retraction end metal stopper | Standard | Without auto switch (built-in magnet) | None | None | None | Clean series | ||
- | 1 Piece(s) | Quote | - | 6 | 50 | 111 | 0.05~0.8 | 27 | Dust Proofing | 20 | 45 | Standard type | M screw | Retraction end metal stopper | Standard | A93 | 0.5 | None | 2 pcs. | Clean series | ||
- | 1 Piece(s) | Quote | - | 6 | 50 | 111 | 0.05~0.8 | 27 | Dust Proofing | 20 | 45 | Standard type | M screw | Retraction end metal stopper | Standard | M9B | 0.5 | None | 2 pcs. | Clean series |