(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Air Slide Table Clean / Low Dust Generation 13/20/22-MXQ Series (Part Number)

Air Slide Table Clean / Low Dust Generation 13/20/22-MXQ Series
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
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[13-Series, Clean Series]
・ It is suitable for clean environment.
・ It prevents dust generation in the cleanroom.
[20-Series Copper/Fluorine-Free Specifications]
・ Suitable for use in environments that dislike copper and fluorine materials.
・ External dimensions are the same as standard products.
[22-Series, Copper / Fluorine / Silicone-Free + Low Dust Generation]
・ It supports environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series. (Grease and packaging are different from the Clean Series)

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
13-MXQ6L-40CSP-M9BL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCylinder I.D.
(Ø)
Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Size: Width W
(mm)
Environment Table Size: Height H
(mm)
Table Parallelism
(µm)
Piping Format Port Screw Type Adjuster Option Function Option Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Type

-

1 Piece(s) Quote -6401010.05~0.827Dust Proofing2040Symmetrical typeM screwForward-end metal stopperAxial direction piping typeM9B3None2 pcs.Clean series

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type L-Shaped Table Type Table Material Aluminum Guide Type Linear guide type
Table Surface Treatment Electroless Nickel Plating Operating Pressure(MPa) 0.15 to 0.7 Made-to-order None

Please check the type/dimensions/specifications of the part 13-MXQ6L-40CSP-M9BL in the Air Slide Table Clean / Low Dust Generation 13/20/22-MXQ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 13-MXQ6L-40CSP-M9BL trong chuỗi Air Slide Table Clean / Low Dust Generation 13/20/22-MXQ Series.

Products like this...

Part Number
13-MXQ12-10-A93L
13-MXQ12-10-A93LS
13-MXQ12-10-A93S
13-MXQ6L-40CT
13-MXQ6L-40CT-M9B
13-MXQ6L-40CT-M9BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCylinder I.D.
(Ø)
Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Size: Width W
(mm)
Environment Table Size: Height H
(mm)
Table Parallelism
(µm)
Piping Format Port Screw Type Adjuster Option Function Option Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Type

-

1 Piece(s) Quote -1210941~4.939Dust Proofing3030Standard typeM screwNo adjusterStandardA933None2 pcs.Clean series

-

1 Piece(s) Quote -1210941~4.939Dust Proofing3030Standard typeM screwNo adjusterStandardA933None1 pcs.Clean series

-

1 Piece(s) Quote -1210941~4.939Dust Proofing3030Standard typeM screwNo adjusterStandardA930.5None1 pcs.Clean series

-

1 Piece(s) Quote -6401010.05~0.827Dust Proofing2040Symmetrical typeM screwRetraction end metal stopperStandardWithout auto switch (built-in magnet)NoneNoneNoneClean series

-

1 Piece(s) Quote -6401010.05~0.827Dust Proofing2040Symmetrical typeM screwRetraction end metal stopperStandardM9B0.5None2 pcs.Clean series

-

1 Piece(s) Quote -6401010.05~0.827Dust Proofing2040Symmetrical typeM screwRetraction end metal stopperStandardM9B3None2 pcs.Clean series