(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Air Slide, Table Rechargeable Battery Compatible 25 A-MXW Series (Part Number)

Air Slide, Table Rechargeable Battery Compatible 25 A-MXW Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Electrolytic nickel plating and zinc plating with copper base are not used.
* Electrolytic nickel plating is used.
・ Low dew point compatible grease used, can be used at -70°C. Performance improvement in low dew point environment.

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
25A-MXW25-150-M9BL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCylinder I.D.
(Ø)
Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Load Mass
(kg)
Piping Format Port Screw Type Adjuster Option Function Option Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Type

-

1 Piece(s) Quote -2515020910~191267617-RcWith 2 shock absorbers-M9N3None2 pcs.-

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Table Type Table Material Aluminum Alloy Guide Type Linear guide type
Environment General Purpose Table Surface Treatment Hard Anodize Operating Pressure(MPa) 0.15 to 0.7

Please check the type/dimensions/specifications of the part 25A-MXW25-150-M9BL in the Air Slide, Table Rechargeable Battery Compatible 25 A-MXW Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-MXW25-150-M9BL trong chuỗi Air Slide, Table Rechargeable Battery Compatible 25 A-MXW Series.

Products like this...

Part Number
25A-MXW12-125B
25A-MXW12-125B-M9BL
25A-MXW12-125B-M9BZ
25A-MXW25-175-M9BWV
25A-MXW25-300-M9BWSDPC
25A-MXW25-300B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCylinder I.D.
(Ø)
Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Size: Width W
(mm)
Table Size: Height H
(mm)
Max. Load Mass
(kg)
Piping Format Port Screw Type Adjuster Option Function Option Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Type

-

1 Piece(s) Quote -121251031~4.958354-RcWith 2 shock absorbers-Without auto switch (built-in magnet)NoneNoneNone-

-

1 Piece(s) Quote -121251031~4.958354-M screwWith 2 shock absorbers-M9B3None2 pcs.-

-

1 Piece(s) Quote -121251031~4.958354-RcWith 2 shock absorbers-M9NW0.5None2 pcs.-

-

1 Piece(s) Quote -2517520910~191267617-M screwStandard (with urethane damper)-M9B3None2 pcs.-

-

1 Piece(s) Quote 102530020910~191267617-RcWith 2 shock absorbers-M9BW0.5M12 4‑pin2 pcs.-

-

1 Piece(s) Quote -2530020910~191267617-RcWith 2 shock absorbers-Without auto switch (built-in magnet)NoneNoneNone-