(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Slide Table, Compatible With Rechargeable Battery 25A-MXQ Series (Part Number)

Air Slide Table, Compatible With Rechargeable Battery 25A-MXQ Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ In order to reduce product defects in the rechargeable battery manufacturing process, materials containing copper (Cu) and zinc (Zn) as the main components are not used.
* Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
・ Nickel electroplating with copper base and zinc plating are not used.
* Electroless nickel plating is used.
・ Low dew point compatible grease used, it can be used at -70°C. Performance improvement in low dew point environment.

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
25A-MXQ8L-30-M9BLS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCylinder I.D.
(Ø)
Type Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Material Table Size: Width W
(mm)
Guide Type Environment Table Size: Height H
(mm)
Max. Load Mass
(kg)
Table Surface Treatment Operating Pressure
(MPa)
Table Parallelism
(µm)
Piping Format Port Screw Type Adjuster Option Function Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Made-to-order Type Applicable inner diameter of cylinder
(ø)

-

1 Piece(s) Quote -8L-Shaped Table Type30761~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.735Symmetrical typeM screwNo adjusterStandard-M9B3None1 pcs.NoneCylinder-

Loading...Tải…

  1. 1
 

Please check the type/dimensions/specifications of the part 25A-MXQ8L-30-M9BLS in the Air Slide Table, Compatible With Rechargeable Battery 25A-MXQ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 25A-MXQ8L-30-M9BLS trong chuỗi Air Slide Table, Compatible With Rechargeable Battery 25A-MXQ Series.

Products like this...

Part Number
25A-MXQ-AS16L
25A-MXQ-AS20
25A-MXQ-AS20L
25A-MXQ8L-30-M9BVL
25A-MXQ8L-30-M9BWL
25A-MXQ8L-30-M9BWSDPC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCylinder I.D.
(Ø)
Type Stroke
(mm)
Table Size: Length L
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Table Material Table Size: Width W
(mm)
Guide Type Environment Table Size: Height H
(mm)
Max. Load Mass
(kg)
Table Surface Treatment Operating Pressure
(MPa)
Table Parallelism
(µm)
Piping Format Port Screw Type Adjuster Option Function Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Made-to-order Type Applicable inner diameter of cylinder
(ø)

-

1 Piece(s) Quote --Others--------------Forward-end rubber stopper-Symmetrical type-----Stroke Adjuster16

-

1 Piece(s) Quote --Others--------------Forward-end rubber stopper-Standard type-----Stroke Adjuster20

-

1 Piece(s) Quote --Others--------------Forward-end rubber stopper-Symmetrical type-----Stroke Adjuster20

-

1 Piece(s) Quote -8L-Shaped Table Type30761~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.735Symmetrical typeM screwNo adjusterStandard-M9BV3None2 pcs.NoneCylinder-

-

1 Piece(s) Quote -8L-Shaped Table Type30761~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.735Symmetrical typeM screwNo adjusterStandard-M9BW3None2 pcs.NoneCylinder-

-

1 Piece(s) Quote 108L-Shaped Table Type30761~4.9[Aluminum] Aluminum36[Rolling Guide] Linear guide typeGeneral Purpose231Electroless Nickel Plating0.15 to 0.735Symmetrical typeM screwNo adjusterStandard-M9BW0.5M12 4‑pin2 pcs.NoneCylinder-